Switch HW2 1600A 3P Fixed, VCVC HE2W316FSAVAAAAAAA
EAN
3250610082799
Packaging
1 Piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Complete your system
Optional accessories
-
Motor operator 1 products available -
Shunt release 3 products available -
Closing coil 4 products available -
Under voltage coil 2 products available -
Auxiliaries contact block 2 products available -
Mechanic accessories for low-voltage components 1 products available
Complete your system
Technical properties
Electric current
-
Rated current1600 A
-
Rated short-time withstand current Icw t=1 S 220 - 240 V AC according to IEC 60947 - 366 kA
-
Rated short-time withstand current Icw t=1 S 380 - 415 V AC according to IEC 60947 - 366 kA
Architecture
-
Number of poles3
-
Device construction typeFixed built-in
Voltage
-
Rated insulation voltage Ui1000 V
-
Rated impulse withstand voltage Uimp12000 V
Frequency
-
Frequency50 - 60 Hz
Use conditions
-
Operating temperature-25 - 70 °C
Environmental value
We are committed to improve our environmental performance by reducing our carbon footprint. Learn More
Certifications and documents
Downloads
-
Product image
-
Product datasheet
Hager Product data sheet HE2W316FSAVAAAAAAA
Switch HW2 1600A 3P Fixed, VCVC
PDF -
Instruction manual
QuickInstall manual
hw+ Air circuit breakers HW2
PDF17,79 MB -
Installation manual
Installation manual
hw+ Air circuit breakers HW2 / HW4 / HW6
PDF57,60 MB
Safety instructions
-
PDF159,14 kB -
Manual
Technical catalogue
hw+ Air circuit breaker HW1 / HW2 / HW4 / HW6
PDF63,50 MB
User manual
hw+ Air circuit breakers HW2 / HW4 / HW6
PDF32,56 MB -
Declaration of conformity
EU Declaration of Conformity
Version of August 1, 2025
PDF405,70 kB
UKCA Declaration of Conformity
Version of August 1, 2025
PDF410,42 kB
More documentation