The store will not work correctly in the case when cookies are disabled.
Australia
  • Contact
Image Logo  | Hager Australia
Menu
  • Products
  • Solutions for your project
  • Inspiration and knowledge
  • Support
  • About us
Account
  • Home
  • Catalog
  • ADA906T

RCBO 1P+N 6 kA C-6A 30mA A Class ADA906T

EAN
3250611010272
Packaging
1 Piece

You have to log in with your myHager profile to see prices and to order.

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
Phase out product: please contact your electrical wholesaler for availability

Follow-up products :

ADC906T

RCBO 1P+N 6 kA C-6A 30mA A Class

ADA906T

  • Accessories
  • Technical properties
  • Environmental value
  • Documentations
Download the data sheet

Complete your system

Optional accessories

  • Locking inter­locking func­tions 1 products available
  • Cable terminal connec­tion 3 products available
  • Protective cap/strip for phase busbar 1 products available
  • Modular phase busbar 7 products available

Complete your system

  • Locking inter­locking func­tions
  • Cable terminal connec­tion
  • Protective cap/strip for phase busbar
  • Modular phase busbar
  • MZN175

    Padlockable locking kit for MCB, RCCB and RCBO

    EUR 0.00  / *
  • KF83D

    Connection terminal 1P prong 1x35mm²

    EUR 0.00  / *
  • KF82A

    Cable terminal 1P prong 2 cables 16mm²

    EUR 0.00  / *
  • KF81A

    Cable terminal 1P prong 1 cable 25mm²

    EUR 0.00  / *
  • KZN023

    Endcap for busbars 2P and 3P

    EUR 0.00  / *
  • KB181A1

    Insulated prong busbar 1P 80A 16mm² 6C for RCBO

    EUR 0.00  / *
  • KB181G1

    Insulated prong busbar 1P 80A 16mm² 9C for RCBO

    EUR 0.00  / *
  • KDN180A

    Insulated busbar 1P 80A fork 16mm² 12M

    EUR 0.00  / *
  • KDN180G

    Insulated busbar 1P 80A fork 16mm² 18M

    EUR 0.00  / *
  • KDN380G

    Insulated busbar 3P 80A fork 16mm² 18M

    EUR 0.00  / *
  • KDN380A

    Insulated busbar 3P 80A fork 16mm² 12M

    EUR 0.00  / *
  • KDN280A

    Insulated busbar 2P 80A fork 16mm² 12M

    EUR 0.00  / *

Technical properties

Archi­tec­ture
  • Type of pole
    1P+N
  • Curve
    C
Elec­tric current
  • Rated current
    6 A
  • Rated residual oper­ating current Idn
    30 mA
  • Rated current -25°C
    7,20 A
  • Rated current at -20°C
    7,10 A
  • Rated current -15°C
    7 A
  • Rated current -10°C
    6,90 A
  • Rated current -5°C
    6,80 A
  • Rated current at 0°C
    6,70 A
  • Rated current 5°C
    6,60 A
  • Rated current 10°C
    6,50 A
  • Rated current 15°C
    6,40 A
  • Rated current at 20°C
    6,20 A
  • Rated current 25°C
    6,10 A
  • Rated current 30°C
    6 A
  • Rated current 35°C
    5,90 A
  • Rated current at 40°C
    5,80 A
  • Rated current at 50°C
    5,60 A
  • Rated current 55°C
    5,50 A
  • Rated current 60°C
    5,40 A
  • Correc­tion factor of rating current for 2 devices placed side by side
    1
  • Correc­tion factor of rating current for 3 devices placed side by side
    0,95
  • Correc­tion factor of rating current for 4 and 5 devices placed side by side
    0,90
  • Correc­tion factor of rating current for 6 devices placed side by side
    0,85
  • Min./max. threshold value of the AC thermal oper­a­tion
    1,13 - 1,45 A
Safety
  • Residual current type
    A
  • Ingress Protec­tion (IP) class
    IP20
Main elec­trical attrib­utes
  • Rated short-­cir­cuit breaking capa­city Icn AC according to IEC 60898-1
    6 kA
Connectivity
  • Type of connec­tion
    Screw terminal
Voltage
  • Rated insu­la­tion voltage Ui
    500 V
  • Rated impulse with­stand voltage Uimp
    4000 V
  • Max. oper­ating voltage
    240 V
  • Rated oper­a­tional voltage Ue
    230 - 240 V
  • Over­voltage category according to IEC 60947-1
    3
Power
  • Total power loss under IN
    1,90 W
Frequency
  • Frequency
    50 - 50 Hz
Use condi­tions
  • Max. Alti­tude
    2000 m
  • Class of energy limit­a­tion I²t
    3
  • Oper­ating temper­ature
    -25 - 40 °C
  • Stor­age/trans­port temper­ature
    -25 - 70 °C
Endur­ance
  • Elec­tric endur­ance in number of cycles
    2000
  • Number of mech­an­ical oper­a­tions
    2000
Connec­tion
  • Cross-sec­tion flex­ible conductor
    1 - 16 mm²
  • Cross-sec­tion rigid conductor
    1 - 25 mm²
  • Cross-sec­tion of input with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of input with screws, for massive conductors
    1 - 25 mm²
  • Cross-sec­tion of output with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of output with screws, for massive conductors
    1 - 25 mm²
  • Cross-sec­tion of input and output with screws, for flex­ible conductors
    1 - 16 mm²
  • Cross-sec­tion of input and output with screws, for massive conductors
    1 - 25 mm²
Install­a­tion, mounting
  • Nominal tight­ening torque
    2,10 - 2,10 Nm
  • Type of top connec­tion for modular devices
    Screw terminal
  • Type of bottom connec­tion for modular devices
    bicon­nect, Bypass
Capa­city
  • Number of modules
    2
Dimen­sions
  • Height
    83 mm
  • Width
    35 mm
  • Depth
    68 mm
Compat­ib­ility
  • Suit­able for DIN Rail
    Yes

Environmental value

We are committed to improve our environmental performance by reducing our carbon footprint. Learn More

Certifications and documents

RCBO 1P+N 6kA B-16A 30mA A
PDF
16,18 MB
Hager REACH declaration ADA906T
PDF

Downloads

  • Product image

    Image ADA906T  | Hager Australia

    Product Image ADA906T

  • Product datasheet

    Image Hager Product data sheet ADA906T  | Hager Australia

    Hager Product data sheet ADA906T

    RCBO 1P+N 6 kA C-6A 30mA A Class

    PDF
  • Installation manual

    Image Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24  | Hager Australia

    Installation manual en-GB, fr-FR, de-DE, it-IT 2022-03-24

    PDF
    1,45 MB
    Image Notice RCBO 6kA bypass_GB  | Hager Australia

    Notice RCBO 6kA bypass_GB

    Installation manual en-GB 2014-10-17

    PDF
    2,36 MB
    Image Notice autocollante  | Hager Australia

    Notice autocollante

    Installation manual en-GB 2020-01-01

    PDF
    152,22 kB
  • Product data sheet

    Image ACA9xxT ADA9xxT AEC9xxT Product Data and Technical Specification  | Hager Australia

    ACA9xxT ADA9xxT AEC9xxT Product Data and Technical Specification

    Product data sheet en-GB 2020-04-07

    PDF
    165,45 kB
  • Declaration of conformity

    Image EU Declaration of Conformity  | Hager Australia

    EU Declaration of Conformity

    Declaration of conformity en-GB 2024-12-11

    PDF
    397,03 kB
More documentation

Products

  • Enclosures
  • DIN rail-mounted devices
  • Main Switchgear
  • Switches and Sockets
  • Motion and Presence Detectors
  • Trunking Systems

Project Solutions

  • Product and Installations Solutions
  • Case Studies
  • Electrical Contractor Solutions
  • Architects and Specifiers Solutions
    Panelboard Builder Solutions
  • Builder and Developer Solutions

Contact and Support

  • Safety Recalls
  • FAQs
  • How to Videos
  • Find a Wholesaler
  • Contact Us
  • Career

Who we are

Our international family business has been the partner of professionals in electrical engineering for over 65 years.

Solutions for reliable energy distribution, cable management, attractive switchgear, and building automation: we are driven to deliver. Always in close cooperation with partners and customers. Our products and systems distinguish themselves in quality, simplicity in installation and use, and an attractive design.

More about us & Working with us

 

Follow us!

  • Terms and conditions
  • Privacy
  • Cookies
  • Hagergroup
  • Report a vulnerability

© Ha­ger Group