witty proIntelligent and scalable charging solution
Whether it's a single charger or a fleet of 40 charging points, witty pro is an intelligent, MID-certified 22 kW EV charger that is easy to install and made for installers, SMEs and fleet managers. Witty Pro - Puts the power in many hands!
The Specialized solutionfor charging infrastructure
Witty proThe advantages at a glance
- Fast charging up to 22 kW
- User access to charging via RFID/NFC
- With a Type 2 socket (Mode 3) or a 6.5 m long Type 2 charging cable
- Compatible with Hager XEM510 and XEM520 load managers for centralized management & dynamic charging
- MID certified consumption metering & connection to provider via OCPP for €/kWh billing
- Two slots for feature expansion cards (OCPP 2.0, Plug & Charge, ISO 15118-2)
- Quick installation and setup via built-in web app or via load manager
- Profile cybersecurity protection 2: High level of security, using encrypted data transfer (TLS)

Contact us
Find out more about how you can make your business grow with our solutions, support and partnership.
$name
LLM Load Manager
A complete solution
The load manager ensures optimal power distribution when charging electric vehicles and protects the electrical installation from overloading. At the same time, it serves as a central control point for the management of all stations and their users.

Unique
design

Powerful tool that does everything

Accessories for
witty pro
Ease ofinstallation and use
The witty pro charging station is built to last: it has a robust housing with IK10 impact resistance, IP55 protection for all-weather use. The built-in DC 6mA protection does not require the installation of a specialized Type B leakage relay, which saves money. Finally, by combining it with the load manager, setting up stations becomes a breeze, as all stations are automatically recognized.

Good to know
Catalogues and brochures
-
PDF1,3 MbDiscover the whole new range of witty electric vehicle charging stations
-
PDF272 Kb
witty: Upgraded electric mobility experience
Discover at a glance why the new witty one, witty plus and witty pro charging stations upgrade the experience of electric mobility whether it is for home or professional use.
- PDF1 Mb
-
PDF270 Kb
Η επαγγελματική λύση φόρτισης: Για επαγγελματικά κτίρια & δημόσιους χώρους
Electromobility
Protecting the environment requires new solutions. As Greece shifts towards a more sustainable tomorrow, the adoption of electric vehicles is crucial for reducing carbon dioxide emissions and improving air quality in our cities. Hager charging stations are the reliable and efficient solution to support this transition, offering the necessary infrastructure for any electric vehicle.