witty plus
Design meets perfo­rmance

Witty Plus is an advanced charging station that combines smart techn­o­logy with easy instal­lation. Desi­gned for home­o­wners and small busin­e­sses, our smart EV charging solution deli­vers fast, depe­nd­able perfo­rmance without overl­o­ading your existing power supply. Dynamic energy manag­ement keeps your power supply balanced, while seamless smart home inte­g­ration means Witty Plus works within your existing ecos­ystem. Fast, reli­able, and built for what­ever comes next.

Impo­rtant features
at a glance

Avai­lable in two vers­ions: cable and socket version

 

Easy instal­lation with safe and easy wiring

 

Dynamic load balancing with P1 or energy meter

 

Opti­m­iz­ation of solar energy for home charging

 

Power manag­ement via Flow app

 

Easy comm­iss­io­ning and diag­n­ostics with the Hager Charge app

 


Techn­ical spec­ific­at­ions
built-in cable version

  1. Indic­ator light
  2. RFID Reader
  3. Inte­g­rated MID meter
  4. Commun­ic­ation board
  5. 6.5m attached cable

Techn­ical spec­ific­at­ions
socket version

  1. Indic­ator light
  2. RFID Reader
  3. T2S conn­ection with built-in flap
  4. Inte­g­rated MID meter
  5. Commun­ic­ation board


Your instal­lation partnersHager Charge and Flow

hager-lifestyle-pic-witty-plus-cable-version-black-011-1080x720px-flow-app-DMCX-en-03-2025

Hager Charge app

Confi­gure witty plus in minutes. Diag­n­ostics, setting and energy manag­ement via smart­p­hone.

hager-lifestyle-pic-witty-plus-cable-version-black-002-1080x720px-charge-app-DMCX-en-03-2025

Hager Flow WebApp

The smart capa­bi­l­ities of the Flow energy manager provide full insight into your energy consumption.




Acce­s­s­ories for
witty plus

hager-product-beauty-pic-witty-one-009-lan-pedestal-DMCX-en-07-2024

Floor support column

Don't have a retaining wall? Don't worry! With the witty plus's electric charging pedestal, you can choose exactly where you want to charge.
 
XEVA400-lan

RFID card

Users' access to charging can be free or through RFID cards and NFC

Energy manag­ement

  • In order to exploit 100% of the instal­lation's capacity, it is poss­ible to charge dynamics using:
  • XVA610 or XVA630 (single-phase or three-phase energy meter for meas­uring consumption).
  • Alte­rn­at­i­vely: XVA200 (signal input card) + XEV304 or XEV305 (single-phase or three-phase load manager for meas­uring consumption)

     

 

 

 

 



 



Wittycharging stat­ions, one for every need

Ease of instal­lation, confi­guration and manag­ement, the witty smart series is desi­gned to meet all elect­rical charging needs for cust­o­mers in both the resid­e­ntial and comme­rcial sectors.

witty one

The witty one charging station makes electric mobility simpler than ever! Charge your electric or plug-in hybrid vehicle from 3.6 to 11kW, with full control at your fing­e­rtips thanks to the Hager Charge app for smart­p­h­ones. Tailor the charging power to your needs and take advantage of smart features such as setting up a night tariff, all with the sheer conve­n­ience of digital manag­ement.

witty pro

Leading smart charging solution, desi­gned for resid­e­ntial and small comme­rcial applic­at­ions where reli­able and fast charging is required that dynam­ic­ally harn­e­sses existing energy. The station is comp­atible with smart home energy systems with fast, future-ready perfo­rmance.

witty park 2

Δημόσια λύση φόρτισης ηλεκτρικών οχημάτων. Οι σταθμοί φόρτισης ηλεκτρικών οχημάτων witty park 2 προσαρμόζονται στο μέγεθος κάθε έργου, από μεμονωμένα σημεία έως δημόσιες εγκαταστάσεις και στόλους. Η εύκολη εγκατάσταση, η ανθεκτική κατασκευή και η δυνατότητα μελλοντικής επέκτασης εξασφαλίζουν αξιόπιστη λειτουργία, σήμερα και στο μέλλον.


Cata­lo­gues and broc­h­ures

Find what you are looking for by down­l­o­ading the form you are inte­rested in on your mobile phone or laptop


Contact us

Find out more about how you can make your business grow with our solut­ions, support and partn­e­rship.