The new air circuit breaker range hw+

Smart. Safe. Simple:

This is what the new air circuit breaker range hw+ is all about! Choose from 4 vers­ions with diffe­rent rating & brea­king capac­ities, as well as the trip units sentinel and sentinel Energy, and you’ll find the perfect solution for your elect­rical instal­lat­ions.

 


hw+ the right range for
your comme­rcial projects


Whether you're an elect­rical cons­ultant, a panel builder, an installer or an operator: Our hw+ air circuit brea­kers offer all the features you need to improve system design, construction and operation, in every comme­rcial project. 

Yourparagraphtex

Product types

• Air circuit brea­kers HW1, HW2, HW4 and HW6 frames for each requirement.
• switch-disc­o­n­n­ector.

 

Avai­lable vers­ions

• fixed
• withd­ra­w­able

Wide range of acce­s­s­ories

• Control and command,
• sign­al­ling,
• locking,
• inte­rloc­king,
• insu­lation,
• conn­ection.

 

Diffe­rent trip units

• Trip unit sentinel for standard prot­ection (LSI, LSIG)
• Trip unit sentinel Energy for advanced prot­ection (LSI, LSIG) incl­udes measurement and commun­ic­ation

 



Applic­at­ions in buildings require a wide variety of prot­ection capac­ities. The hw+ ACB range covers all needs with only two trip units.

zéro un, Hager The sentinel trip unit provides all the standard prot­ection and tuning features for conve­nt­i­onal applic­at­ions.

zéro deux, HagerThe sentinel Energy trip unit offers advanced prot­ection and control funct­ions as well as commun­ic­ation, alarm and measurement funct­ions, making it the ideal choice for part­ic­u­larly demanding cases.



Focus on the new Hager range of air circuit brea­kers: hw+

 With our new hw+ air circuit brea­kers, you achieve maximum flex­i­bility in system plan­ning.


hw+ with
sentinel trip unit 

The sentinel trip unit inte­g­rates all nece­s­sary funct­ions and tools into one inte­l­li­gent system. This gives you flex­i­bility in reacting to changes in your distrib­ution system at any time. With a LCD display and user-frie­ndly navi­g­ation, operation is effo­rtless. Prot­ection sett­ings can be easily confi­gured on the trip unit.

 


The main advantages of sentinel 

• Easy mainte­n­ance,
• Safe and easy-to-use triggers,
• Output alarm contacts,
• Easy comm­iss­io­ning via software,
• Trigger alerts and alarms,
• Safe and easy mounting of acce­s­s­ories,
• Easy locking and inte­rloc­king.

 

The main features of the sentinel trip unit

LCD display

A clear LCD display makes it easy to 
confi­gure and adjust your energy trip 
unit’s sett­ings

sentinel trip unit

The sentinel trip unit sett­ings 
can be safely confi­gured using
the dials and the LCD display

OAC Module

Up to five opti­onal output alarm contacts can be added to identify trip causes

Term­inal Blocks

Easy conn­ection to auxil­i­aries 
and coils via quic­kc­o­n­nect 
term­inals

 

 

Push & lock coils

Safe and simple to fit.
The coils are simple to fit, thanks 
to the pate­nted lock system.

Part­ition blinds

The lockable part­ition blinds cover the 
power contacts as soon as the circuit 
breaker is removed from the chassis.

Data plate and QR code

You can find all the info­rmation you 
need for your circuit breaker, incl­uding 
its spec­ific­at­ions, at a glance
 
 

 

Position Lock

This feature allows the drawout 
circuit breaker to be locked in one of 
three posit­ions: conn­ected, test or 
disc­o­n­n­ected

USB-C conn­ection

Allows sett­ings to be sent from the Hager Power setup software.


sentinel trip unit

How to set it up?

The param­eters of the sentinel trip unit can be adjusted on the front panel using dials. In addition, the LCD display can be acti­vated via the USB-C inte­rface with a power source, battery or laptop, to view the sett­ings made.


Acti­vate the display

The LCD display can also be acti­vated 
by an exte­rnal power supply via the 
USB-C port (e.g. a power bank or laptop)

Dials

The prot­ection param­eters can be 
confi­gured with the dials, without 
any conve­rsion, since the actual 
values can be read directly on the 
display

 

Prot­ection sett­ings

All sett­ings and measured values are 
disp­layed clearly with high cont­rast 
on the display. Furt­he­rmore, fault 
notific­at­ions and other info­rmation 
are diffe­re­nt­i­ated by their colour to 
facil­itate their reading order

Neutral conductor prot­ection

Open the battery comp­artment 
to access the neutral conductor 
prot­ection dial. 
The origin of the trip after a break 
due to an error is shown on the display 
thanks to the backup battery

hw+ with
sentinel Energy trip unit  

The Sentinel Energy trip unit is a high-perfo­rmance solution that takes your user expe­ri­ence to the next level. The shutter release and the colour display give you even more poss­i­bi­l­ities of use. In addition to all the features of the sentinel trip unit, the sentinel Energy offers commun­ic­ation, advanced prot­ection, alarm, measurement and control funct­ions, and is there­fore suit­able for part­ic­u­larly high requirements.


The main advantages of sentinel Energy 

• Bluetooth conn­ection
• Measurement funct­ions
• Advanced prot­ect­ions
• Modbus commun­ic­ation
• Advanced alarms
• Control funct­ions


The main features of the sentinel Energy trip unit 

sentinel Energy trip unit

The grap­h­ical screen disp­lays prede­fined metrics and views that scroll conti­n­uo­usly.

Bluetooth conn­ection

Monitor your ACB with the Hager power touch app using the sentinel Energy trip unit by turning on Bluetooth.

COM Modules

Opti­onal commun­ic­ation modules (COMs) enable commun­ic­ation via Modbus-RTU or Modbus-TCP

 

Remote display

The opti­onal remote display provides access to the ACB display when mounted behind a door or solid panel.

OAC Module

 Up to five opti­onal output alarm contacts can be added to identify trip causes

Push & lock coils

Safe and simple to fit.The coils are simple to fit thanks to the pate­nted lock system

 

USB-C conn­ection

 Allows the trip unit to operate without mains power, connect to a comp­uter, use Hager power setup software for testing and comm­iss­io­ning.

sentinel Energy 

The grap­h­ical screen disp­lays prede­fined metrics and views that scroll conti­n­uo­usly.

 

Autom­atic param­eter scrol­ling screen

You can choose to scroll through your favo­rite sett­ings or measurement screens by acti­vating the auto-scroll mode. Up to 36 prede­fined screens are avai­lable.

Viewing Measurements

You can find all the sett­ings at any time by pres­sing the OK key. Most of the measured values can be disp­layed nume­ric­ally and grap­h­ic­ally.

 

Trigger and alarm notific­at­ions

A color code defines the level of crit­ic­a­lity of the events: orange for an alarm, red for a trigger.

 


Prot­ection
on board

All air circuit brea­kers of the hw+ range can be easily inte­g­rated into the main distrib­ution boards. This way, the core of your power supply is exactly where it belongs - at the heart of your switc­hgear - and offers reli­able prot­ection against overl­oads, short circ­uits and other factors.


Maxi­mise the pote­ntial of ACBs 
with acce­s­s­ories 

Unlock the full pote­ntial of hw+

The hw+ air circuit brea­kers come with a full package of acce­s­s­ories: commands, signals, prot­ect­ions, locking and inte­rloc­king systems. This allows you to confi­gure your ACB acco­rding to your individual needs. 

Auxil­iary Contacts (AX)

Auxil­iary contacts are used to remotely signal the status of the ACB (ON or OFF).
• 4 auxil­iary switches are mounted as standard on ACB HW1 & HW2
• 6 auxil­iary switches are mounted as standard on ACB HW4
• ready to be conn­ected

Spring charging motor

The spring charging motor is used to charge the spring mechanism when the ACB is closed.

• Safe and easy to mount
• Suit­able with all common power supply voltages

 

 

Coils

The coils are used to remotely open or close the ACB. 3 coils in total can be mounted in the ACB:
• 1 Shunt trip coil (SH) or 2 if no UV required
• 1 Unde­rv­oltage release (UV) or 2 if no SH required
• 1 Closing coil (CC)
• Commun­ic­ating coils option for sentinel Energy

 







 

Push button COV

Prevent push button touc­hing with padloc­king systems. Can also be used to force and lock in OFF the ACB.

Off Locking Keylock (OLK)

Easily Lock the ACB in OFF thanks to a Ronis keylock.

Mech­an­ical inte­rlock (MI)

Inte­rlock 2 or 3 ACB together for safety applic­at­ions. Comp­atible for all circuit breaker vers­ions (3P & 4P, Fixed & Drawout)

Always by your side

As your partner, we will support you with the right tools thro­ug­hout the entire process. From plan­ning and cust­om­isation to full operation. 

Web confi­gurator

Our software offers an end-to-end solution, from network calc­u­lat­ions, to comm­iss­io­ning devices and plan­ning distrib­utor fuse encl­os­ures.

 

 

Hager power setup

The Hager Power Setup software assists you with prede­fined sett­ings during comm­iss­io­ning. Addit­i­o­n­ally, you can import prot­ection sett­ings and retrieve operation logs through an inte­rface with Hage­rcad.

Hager power touch app

In combin­ation with the trip unit sentinel energy, you’re able to monitor the operating status, mainte­n­ance info and check the measured values at any time.

 

Logo Google Play  Logo App store