witty one
The power of one

The Witty One is the smart choice for effo­rtless, safe home EV charging. Desi­gned for quick and simple instal­lation, it's intuitive enough to make home electric car charging a seamless part of your daily routine, right from day one.

 

Impo­rtant features
at a glance

Compact & stylish design

 

Avai­lable in two colours

 

Built-in wall mount

 

Inte­g­rated cable holder

 

Wide range of acce­s­s­ories

 

Effo­rtless home EV charging, managed from your smart­p­hone

 


Techn­ical spec­ific­at­ions wired version

Built-in Type 2 cable 6.5m long. Charging power up to 11kW.

  1. 4-coloured LED bar
  2. RFID/NFC reader
  3. Readers Input & output contacts
  4. Prot­ective cover
  5. Slots for opti­onal cards

Techn­ical spec­ific­at­ions socket version

Built-in Mode 3 Type 2 charging socket. Charging power up to 11kW.

  1. 4-color LED bar
  2. RFID/NFC Readers
  3. Socket cap Mode 3 Type 2
  4. Input and output contacts
  5. Prot­ective cover
  6. Slots for opti­onal cards

Future-proof techn­o­logy and
user-frie­ndly operation

Power supply points on the top, bottom and back

  • Safe and easy wiring, central screw for leve­l­ling, prot­ected elect­ro­nics
  • Fast charging of electric and plug-in hybrid vehicles from 3.6 to 11kW in Mode 3
  • The charging station has either a Type 2 socket,or a built-in cable with a Type2 plug
  • The version with the socket has a safety shutter to prevent the entry of an incom­p­atible plug and an elect­ronic lock

Tailo­ring the charge to the user's needs

 

  • Selecting Charging Power Level (Slow or regular) via the Hager Charge app
  • Option of dynamic load manag­ement or charging opti­m­iz­ation using phot­o­v­oltaic energy
  • Option to use a night tariff for economy

Hager Charge App

 

  • With autom­atic and fast conn­ection via Bluetooth
  • Frie­ndly user inte­rface to manage charging and users
  • Detailed info­rmation on charging consumption, with history rete­ntion
  • Simultan­eous multi-user access



Acce­s­s­ories for
witty one

Mounting post

 No supp­o­rting wall? No problem! With the robust freestanding mounting pole from witty one, you can choose exactly where you want to charge your car.

RFID Card

Use the RFID card for secure access and safe load manag­ement.

Dynamic charging for autom­atic power adjustment

 

  • In order to exploit 100% of the instal­lation's capacity, it is poss­ible to charge dynamics using:
  • XEVA245 (RS485 commun­ic­ation card) + XVA610 or XVA630 (single-phase or three-phase energy meter to measure consumption)
  • Alte­rn­at­i­vely: XVA200 (signal input card) + XEV304 or XEV305 (single-phase or three-phase load manager for meas­uring consumption)

     


Wittycharging stat­ions one for every need

Ease of instal­lation, confi­guration and manag­ement, the witty smart series is desi­gned to meet all elect­rical charging needs for cust­o­mers in both the resid­e­ntial and comme­rcial sectors.

witty plus

Leading smart charging solution, desi­gned for resid­e­ntial and small comme­rcial applic­at­ions where reli­able and fast charging is required that dynam­ic­ally exploits existing energy. The station is comp­atible with smart home energy systems with fast, future-ready perfo­rmance.

witty pro

Leading smart charging solution, desi­gned for resid­e­ntial and small comme­rcial applic­at­ions where reli­able and fast charging is required that dynam­ic­ally exploits existing energy. The station is comp­atible with smart home energy systems with fast, future-ready perfo­rmance.
 

witty park 2

Δημόσια λύση φόρτισης ηλεκτρικών οχημάτων Οι σταθμοί φόρτισης ηλεκτρικών οχημάτων witty park 2 προσαρμόζονται στο μέγεθος κάθε έργου, από μεμονωμένα σημεία έως δημόσιες εγκαταστάσεις και στόλους. Η εύκολη εγκατάσταση, η ανθεκτική κατασκευή και η δυνατότητα μελλοντικής επέκτασης εξασφαλίζουν αξιόπιστη λειτουργία, σήμερα και στο μέλλον.



Cata­lo­gues and broc­h­ures

Find what you are looking for by down­l­o­ading the form you are inte­rested in on your mobile phone or laptop


Contact us

Find out more about how you can make your business grow with our solut­ions, support and partn­e­rship.