vega D
Flexibly scalable installations
This system is flexible and allows perfectly smooth integration in all types of projects, including multimedia or automation devices. Using a wide choice of functional accessories, you can easily associate multiple enclosures or add rows of modules to optimize space. vega D distribution boards guarantee installation without unnecessary effort and constraints. And to save even more time, partially equipped enclosures can also be ordered.
Main features:
- Metal enclosure, class II
- Capacity: 2 to 7 rows, 48 to 168 modules
- Available in surface or flush-mounted versions
- Degrees of protection: IP30, IP41 - IP54

Your benefits:
The specialist for your electrical installations
Our certified and tested electrical solutions meet specific project requirements and provide reliable distribution and control of power. This guarantees the highest consistency at a maximum level of safety and trouble-free operation in diverse types of application.

Need help?
We are here for you, with you.
Descriptive Textarea to enter Text values......Descriptive Textarea to enter Text values......