KNX sensors (TS, R.1)
Single touch is all it takes!
Berker TS Sensor
Intelligent understatement
Understatement is an art, and the Berker TS Sensor makes it perfect. Up to eight functions are concealed under a pure surface that is practically flush with the wall, and can be custom-labelled on request. A single touch is all it takes to control lights cooling or blinds.
Available in glass polar white, glass black and glass aluminium, which can be further customised with individual labelling.
Available in glass polar white, glass black and glass aluminium, which can be further customised with individual labelling.

KNX Touch Sensor R.1/R.3
Touch sensitive control
Just right for the switch programmes in the R.-Design is the Berker Touch Sensor - in a soft (R.1) and cornered (R.3) contour as well as in glass surfaces black and polar white. With its integrated bus coupling unit, a variety of building functions can be read and controlled through it.
Available in glass polar white, glass black and glass aluminium, which can be further customised with individual labelling.
Available in glass polar white, glass black and glass aluminium, which can be further customised with individual labelling.

The minimalist design
combined with the elegance of Swarovski elements
Our Manufaktur department supports you reliably in the concept, design and implementation of individual custom-made solutions.
Downloads
Contact us
Whenever you're selected for a project we're there to support, from the start right to the finish line.
Whenever you're selected for a project we're there to support, from the start right to the finish line.