Underfloor boxes
Designed to incorporate telephone, power, and ancillary system service cables and to facilitate distribution.
Invisible underfloor trunking system
The screed underfloor system can be installed in offices or administrative buildings, exhibition rooms, malls, or in any commercial construction. The system can be applied where it can even resists harsh conditions of use (heavy loads, high traffic areas, dust and dirt, ...). The screed underfloor system is a solution for complex power and communication requirements.
Underfloor system is intended for screed laying systems. Screed levels can be adapted from 80 mm to 110 mm.
For office applications

Have a specific need?
Get in touch with our specialists now!
Need some inspiration?
Check the documentation and reference cases.