1G DP Sw Socket & Box with KOs • WPSS81 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Catalogue
  • Wiring accessories
  • British Standards wiring accessories
  • sollysta
  • sollysta - metalclad
  • Metalclad Grey Socket Outlets
  • WPSS81
Current search
Image Filter  | Hager Filter
Image Filter  | Hager Filter
productsShow

Most popular products

1
1
WPSS81 - 1 Gang Double Pole Switched Socket & Back Box with Knockouts
WPSS81
1 Gang Double Pole Switched Socket & Back Box with Knockouts

1 Gang Double Pole Switched Socket & Back Box with Knockouts

WPSS81

  • sollysta

1 Gang Double Pole Switched Socket & Back Box with Knockouts WPSS81

EAN-Nr.
3250617260954
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Documentations
  • More products
Download the sheet

Technical characteristics

Functions
  • Overvoltage protection
    No
Configuration
  • Number of modules
    0
Main electrical features
  • Nominal voltage
    250 V AC
  • Rated voltage
    250 V AC
  • Rated current
    13 A
Electric current
  • Rated current
    13 A
Dimensions
  • Depth
    25.8 mm
  • Height
    86 mm
  • Width
    86 mm
Cover, door
  • Cover
    Full cover plate
Power supply
  • Special power supply
    No special power supply
Materials
  • Colour of design line
    grey
  • Colour independent of design lines
    Grey
  • Surface appearance
    glossy
Installation, mounting
  • Fixing type
    With screws
  • Installation mode
    for surface-mounted housing ; for surface mounting
Connection
  • Type of connection
    screw
Cable
  • Wiring
    with earth connection
Scope of delivery
  • Component
    with 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
Equipment
  • Number of socket outlets switchable
    1
Use
  • Differentiation characteristic 3 - Sales
    with screw terminals
Safety
  • IK protection code against mecanical impacts
    sonstige
  • Protection
    Enhanced contact protection

Downloads

  • Product image

    Image WPSS81  | Hager

    Product Image WPSS81

  • Declaration of conformity

    Image EU Declaration of conformity for WPSS81  | Hager

    EU Declaration of conformity for WPSS81

    Declaration

    PDF
    286 KB
    Image EU Declaration of conformity for WPSS81  | Hager

    EU Declaration of conformity for WPSS81

    Declaration

    PDF
    280 KB
    Image EU Declaration of conformity for WPSS81  | Hager

    EU Declaration of conformity for WPSS81

    Declaration

    PDF
    329 KB
    Image EU Declaration of conformity for WPSS81  | Hager

    EU Declaration of conformity for WPSS81

    Declaration

    PDF
    323 KB
    Image EU Declaration of conformity for WPSS81  | Hager

    EU Declaration of conformity for WPSS81

    Declaration

    PDF
    280 KB
    Image EU Declaration of conformity for WPSS81  | Hager

    EU Declaration of conformity for WPSS81

    Declaration

    PDF
    287 KB
More documentation

Discover our other products of this range

    3
  • 1
    WPSS81N - 1 Gang Double Pole Switched Socket with LED Indicator & Back Box with Knockouts
    WPSS81N
    1 Gang Double Pole Switched Socket with LED Indicator & Back Box with Knockouts
  • 2
    WPSS82 - 2 Gang Double Pole Switched Socket & Back Box with Knockouts
    WPSS82
    2 Gang Double Pole Switched Socket & Back Box with Knockouts
  • 3
    WPSS82N - 2 Gang Double Pole Switched Socket with LED Indicator & Back Box with Knockouts
    WPSS82N
    2 Gang Double Pole Switched Socket with LED Indicator & Back Box with Knockouts

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group