2 Gang Double Pole Switched Socket with LED Indicator & Back Box with Knockouts WPSS82N

EAN-Nr.
3250617261043
Packaging
5 PCEs

Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Functions
  • Overvoltage protection
    No
Configuration
  • Number of modules
    0
Main electrical features
  • Nominal voltage
    250 V AC
  • Rated voltage
    250 V AC
  • Rated current
    13 A
Electric current
  • Rated current
    13 A
Dimensions
  • Depth
    53.2 mm
  • Height
    86 mm
  • Width
    146 mm
Cover, door
  • Cover
    Full cover plate
Power supply
  • Special power supply
    No special power supply
Materials
  • Colour of design line
    grey
  • Colour independent of design lines
    Grey
  • Colour
    grey
  • Material
    Steel
Installation, mounting
  • Fixing type
    With screws
  • Installation mode
    for flush-mounted and hollow-wall mounting, for screw fastening
Connection
  • Type of connection
    screw
Equipment
  • Number of socket outlets switchable
    0
Safety
  • Protection index IP
    IP20
  • Protection
    Enhanced contact protection