20A Double Pole Switch with LED Indicator and Flex Outlet & Back Box with KO's WPDP84FON

EAN-Nr.
3250617260497
Packaging
10 PCEs

Technical characteristics

Configuration
  • Switch mode
    2pole
Controls and indicators
  • Push-buttons
    No
Main electrical features
  • Frequency
    50/60 Hz
Dimensions
  • Depth
    53.2 mm
  • Insertion depth
    0 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour of design line
    grey
  • Colour independent of design lines
    Grey
  • Colour
    grey
  • Material
    Steel
Equipment
  • Lighting
    with control LED for ON
Identification
  • Appliance switch type
    No