Intermediate Switch WPPS16

EAN-Nr.
3250617262682
Packaging
10 PCEs

Technical characteristics

Configuration
  • Switch mode
    intermediate
Controls and indicators
  • Push-buttons
    No
Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    20 A
Dimensions
  • Depth
    24 mm
  • Insertion depth
    10.8 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour of design line
    grey
  • Colour independent of design lines
    Grey
  • Colour
    grey
  • Material
    Steel
Connection
  • Conductor cross-section
    2 x 4 mm²
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Identification
  • Appliance switch type
    No