10AX 1 Gang 2 Way Wall Switch & Back Box with Knockouts WPPS12

EAN-Nr.
3250617260831
Packaging
10 PCEs

Technical characteristics

Controls and indicators
  • Push-buttons
    No
Main electrical features
  • Frequency
    50/60 Hz
  • Rated current
    10 AX
Dimensions
  • Depth
    24 mm
  • Insertion depth
    12 mm
  • Height
    86 mm
  • Width
    86 mm
Materials
  • Colour of design line
    grey
  • Colour independent of design lines
    Grey
Installation, mounting
  • Installation mode
    for flush-mounted and hollow-wall mounting
Connection
  • Conductor cross-section
    2 x 4 mm²
  • Terminal
    unique patented loop terminal allows neutral looping at the switch
Scope of delivery
  • Component
    with 2 fixing screws M3.5 x 20 mm and M3.5 x 30 mm each
Equipment
  • Lighting
    without lighting (cannot be illuminated)
Identification
  • Appliance switch type
    No