FRAME Video Ang Aluminum Silver WD2253
EAN-Nr.
3250617036856
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Materials
-
Colour of design lineAluminium
-
RAL colourRAL 9006 - White aluminium
-
MaterialAluminium
Installation, mounting
-
Installation modeclamp fastening
Use conditions
-
Storage/transport temperature5…40 °C
-
Relative humidity (without condensation)0…65 %
Identification
-
Main design lineAccessories
Instructions
-
Special note textDesigned for design-orientated integration of Video indoor stations.
Downloads
More documentation