![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Frame Video Ang White Po. Matt WD2211
EAN-Nr.
3250617037990
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Materials
-
Colour of design linepolar white
-
RAL colourRAL 9010 - Pure white
-
Materialthermoplastic
Installation, mounting
-
Installation modeclamp fastening
Use conditions
-
Storage/transport temperature5…40 °C
-
Relative humidity (without condensation)0…65 %
Identification
-
Main design lineAccessories
Instructions
-
Special note textDesigned for design-orientated integration of Video indoor stations.
Downloads
More documentation