Heating actuator 6 channels KNX, with regulation, 24/230V TYM646R
EAN-Nr.
3250618502022
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Bus systemKNX
Functions
-
Multi-phase modefor 1 phase operation
-
Functionwith valve protection function ; Blocking function can be activated per actuator output via manual operation buttons or bus
Configuration
-
Number of modules4
Controls and indicators
-
MessageFeedback via bus, e.g. in the event of overload, power or sensor failure
-
Manual selection switches / push-buttons6 manual operation buttons for open/close per actuator channel
-
Button / push-buttonwith programming button and red programming LED
Connectivity
-
Number of binary inputs0
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Auxiliary voltage110…230 V AC
-
Operating voltage over bus21…32 V DC
-
Output voltage24…230 V AC
-
System supply voltage30V DC via bus
-
Switching voltage24…230 V
Electric current
-
Switching current5 / 160 mA
Fuse
-
Fuseshort-circuit proof and overload proof (display using LEDs)
Dimensions
-
Width of rail mounted device (RMD)4 modules
Power
-
Power consumption (operation)1 W
-
Power consumption (standby)0.4 W
-
Power consumption, KNX≈ 250 mW
-
Total power loss under IN360 mW
-
Power dissipation per coil120 mW
Materials
-
Colour independent of design lineslight grey
-
RAL colourRAL 7035 - Light grey
LED control
-
LEDwith 6 red status LEDs for display of input states
Connection
-
Connection cross-sect. flexible conductor0,5 / 4mm²
-
Connection cross-sect. rigid cable0,5 / 4mm²
-
Conductor cross-section (flexible)0.5…4 mm²
-
Conductor cross-section (rigid)0.5…4 mm²
-
Bus coupling unitwith integral bus coupling unit
-
Type of connectionwith screw terminals
-
Bus connectionbus connection via connecting terminal
Settings
-
Supported configuration modessystem
-
Programmingvarious setpoint presettings for priority or emergency mode in the event of bus failure adjustable for summer and winter time
Scope of delivery
-
Bus connection includedYes
Equipment
-
Modular expandabilityNo
-
Actuators, 24 Vper channel max. 2
-
Actuators per channelmax. 4
-
Controlwith 12 integrated thermosthats
-
Valve drivestype of actuator (currentless closed/open) adjustable ; for valve drive 230 V or actuator drive 24 V
Use
-
Differentiation characteristic 3 - Saleswith screw terminals
Safety
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-20…70 °C
Identification
-
Main design lineKNX
Instructions
-
Information textValve drives of the same operating voltage must be connected to all actuator channels.
Downloads
-
Product image
-
Instruction manual
Instruction manuals for TYM646R
PDF2 MB -
ETS Base
Product-Database ETS for TYM646R
ETS Database for TYM646R
KNXPROD1 MB -
Application description
Application guides ETS / easy link for TYM646R
Application description ETS TYM646T_TYM646R
PDF3 MB -
Declaration of conformity
EU Declaration of conformity for TYM646R
PDF134 KB -
PEP document
Product environmental profile for TYM646R
PDF451 KB -
RoHS report
Pollutant guidelines for TYM646R
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for TYM646R
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation