![](https://hager.com/middle-east/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
6 Heating output triac 230V flush-mounted TYF646T
EAN-Nr.
3250616059931
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Bus systemEIB
-
Fixing modeDin-Rail
Configuration
-
Number of modules4
Main electrical features
-
Frequency50/60 Hz
Voltage
-
System supply voltage30V DC via bus
Electric current
-
Nominal current per heating output50 mA
Dimensions
-
Width of installed product72 mm
Power
-
Power consumed0.125 W
-
Total power loss under IN2 W
Materials
-
RAL colourRAL 7035 - Light grey
Installation, mounting
-
Mounting typedin-Rail
Connection
-
Connection cross-sect. flexible conductor0,5 / 4mm²
-
Connection cross-sect. rigid cable0,5 / 4mm²
-
Type of connection to the busTG008 connector
-
Terminal type of the outputsCage terminals with screw
Equipment
-
Number of outputs6
Safety
-
Protection index IPIP20
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-25…70 °C
Downloads
More documentation