![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Access Gate 2D/IP gateway DIN-rail TJA510
EAN-Nr.
3599430029493
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Fixing modeDIN rail type O (symmetrical)
Functions
-
Functionconverting
Configuration
-
Number of modules6
Controls and indicators
-
Manual selection switches / push-buttonsSelection switch for online/offline mode
Connectivity
-
Connectors / jackswith 2 USB sockets type A
-
IPIntegration of IP cameras into the 2-wire system
Voltage
-
Operating voltage21.6 ... 33 V= or 48 V= Power over Ethernet PoE according to IEEE802.3
Electric current
-
Current consumption (operation)0.5 A
-
Making currentmax. 650 mA
Dimensions
-
Width of rail mounted device (RMD)6 modules
Materials
-
Materialplastic
-
Surface appearancematt
Use
-
System technology2-wire
Safety
-
Degree of contamination2
-
Protection index IPIP20
-
Protection classisol.class II
Use conditions
-
Operating temperature-5…45 °C
-
Storage/transport temperature-25…70 °C (storage at > 45°C reduces the service life)
-
Relative humidity (without condensation)85 % at 25 °C
Instructions
-
Information textApp for iOS from version 10.2 and Android from version 5 can be downloaded free of charge from the corresponding app store
Downloads
-
Product image
-
Implementation software
Programming/Implementation software for TJA510
Access Client Touch Panel
ZIP64 MBProgramming/Implementation software for TJA510
Hager Pilot Windows
EXE132 MBProgramming/Implementation software for TJA510
domovea - access Server 6.1.6
ZIP221 MBProgramming/Implementation software for TJA510
Hager Pilot MacOS
DMG81 MBProgramming/Implementation software for TJA510
domovea - access Server 5.2.1.zip
ZIP218 MB -
Product licence
Product licence for TJA510
Open Source Licence for TJA510
PDF3 MB -
Product declaration
EU Declaration of conformity for TJA510
Declaration
PDF95 KB -
Product environment profile
Product environmental profile for TJA510
PDF408 KB
More documentation