![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Joint cover for trunking tehalit.SL 20x115mm pure white SL2011579010
EAN-Nr.
4012740221795
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Fixing modeClamping
Dimensions
-
Trunking height115 mm
-
Trunking width20 mm
Materials
-
RAL colourRAL 9010 - Pure white
-
MaterialPC-ABS
-
Material groupplastic
-
Type of surface treatmentuntreated
Standards
-
European directive RoHsvoluntary compliance
Safety
-
Impact strengthIK07
Use conditions
-
Operating temperature5…60 °C
temperatur
-
Ambient temperature5…60 °C
Downloads
-
Product image
-
Product licence
Product licence for SL2011579010
Product_Licence_NF004_1078_SL
PDF1 MB -
Product declaration
EU Declaration of conformity for SL2011579010
Declaration
PDF21 KBEU Declaration of conformity for SL2011579010
EU-Declaration SL T046A FR_EN 26072019
PDF48 KB -
Product environment profile
Product environmental profile for SL2011579010
PDF217 KB -
Product ROHS
Pollutant guidelines for SL2011579010
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for SL2011579010
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation