External corner VDI for trunking tehalit.SL 20x115mm pure white SL2011539010
EAN-Nr.
4012740896054
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Dimensions
-
Trunking height115 mm
-
Trunking width20 mm
Cover, door
-
Lid with softlipNo
Materials
-
RAL colourRAL 9010 - Pure white
-
Material groupplastic
-
Type of surface treatmentuntreated
Settings
-
Angle range83 / 135 °
Accessories included
-
Accessory configurationMoulded
Standards
-
ApprovalsCE
-
European directive RoHsvoluntary compliance
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeNo
-
Impact strengthIK07
Use conditions
-
Operating temperature5…60 °C
temperatur
-
Ambient temperature5…60 °C
Downloads
-
Product image
-
Product licence
Product licence for SL2011539010
Product_Licence_NF004_1078_SL
PDF1 MB -
Declaration of conformity
EU Declaration of conformity for SL2011539010
EU-Declaration SL T046A FR_EN 26072019
PDF48 KBEU Declaration of conformity for SL2011539010
Declaration
PDF21 KB -
PEP document
Product environmental profile for SL2011539010
PDF217 KB -
RoHS report
Pollutant guidelines for SL2011539010
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for SL2011539010
RoHS-declaration 2023-10-20 (english)
PDF32 KB
More documentation