![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Indoor station Video 2wires white polar shiny with deco plate angular TOUCH REK621X
EAN-Nr.
3599430028595
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Security functionsspecial functions and extended menu lockable using DIP-switches ; privacy function ; video privacy function ; manual camera activation lockable
-
Special functionsinternal call FF / FE ; manual camera and door activation/change-over ; - Parallel call to call push-button intercom device address 0
-
System functionsacoustic and optical call signalling via LED and display ; Storey call forwarding ; parallel operation of up to 3 indoor stations
Configuration
-
Configurationdevice configuration via menu and 4pole DIP-switch
Voltage
-
Operating voltage over bus24 V DC
Electric current
-
Current consumption (operation)≤ 220 mA
-
Current consumption (idle)≤ 12 mA
Dimensions
-
Dimensions of display (W x H)72.5 x 53.5 mm
Power
-
Power consumption (operation)5 W
-
Power consumption (standby)≈ 0.18 W
Resistance
-
Terminator (terminating resistor), can be clamped100 Ω
Screen
-
Resolution graphical display320 x 240 px
-
Display diagonal88.9 mm
-
Display diagonal8,9 cm (3,5")
Materials
-
Colourpolarwhite
-
Materialplastic
Installation, mounting
-
For surface-mounting on a flat surface or on a wall boxaccording to DIN 49073
-
Installation modefor vertical mounting
Connection
-
Conductor cross-section (connection terminal block)max. 0.75 mm²
Cable
-
Conductor Ø0.5…0.8 mm
Settings
-
Device addressingrotary coding switch (one-man commissioning)
-
Display languagesGerman, English, French, Italian, Dutch
-
Audio settingsring tone volume and microphone sensitivity can be adjusted incrementally
-
Calling settingshands-free or Push-to-Talk
Equipment
-
Menu control3 menu operation buttons for settings and for triggering the functions appearing in the display ; menu access and change-over by horizontal swipe movement on the touch user interface
-
Ring tone volume (signal)according to DIN EN 50486
-
Ring tone volumemax. 78 dB at a distance of 0.5 m
-
Call volume (hands-free)max. 65 dBA
Use
-
Ring tone melody16 ring tone melodies ; door call, storey call or internal call assignment ; shut-off button for ring tone, with status LED
-
System technology2-wire
Use conditions
-
Operating temperature5…50 °C
-
Storage/transport temperature-20…60 °C (storage at > 45°C reduces the service life)
-
Relative humidity (without condensation)0…65 %
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for REK621X
Declaration
PDF232 KBEU Declaration of conformity for REK621X
Declaration
PDF232 KB -
Product ROHS
Pollutant guidelines for REK621X
REACH-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for REK621X
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation