![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Indoor station AUDIO surface-mounted 2-wire anthracite matt touch REA114X
EAN-Nr.
3599430010781
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Functions
-
Security functionsspecial functions lockable using DIP-switches
-
Special functionsinternal call FF / FE ; - Parallel call to call push-button intercom device address 0
-
System functionsacoustic and optical call signalling ; Storey call forwarding ; Concierge call ; parallel operation of up to 3 indoor stations ; automatic display switch off after 3 minutes
Configuration
-
Configurationdevice configuration via DIP-switch
Controls and indicators
-
Number of function keys6
Voltage
-
Operating voltage over bus24 V DC
Electric current
-
Current consumption (operation)≤ 180 mA
-
Bus current consumption (idle)≈ 9 mA
Dimensions
-
Dimensions without frame (W x H x D)93 x 74.5 x 16 mm
Resistance
-
Terminator (terminating resistor), can be clamped100 Ω
Materials
-
Colouranthracite
-
Materialplastic
Installation, mounting
-
For surface-mounting on a flat surface or on a wall boxaccording to DIN 49073
-
Installation modefor vertical mounting, screw fastening via supporting plate
Connection
-
Conductor cross-section (connection terminal block)max. 0.75 mm²
Cable
-
Conductor Ø0.5…0.8 mm
Settings
-
Device addressingrotary coding switch (one-man commissioning)
-
Audio settingsring tone volume and microphone sensitivity can be adjusted incrementally
-
Calling settingshands-free or Push-to-Talk
Equipment
-
Ring tone volume (signal)according to DIN EN 50486
-
Ring tone volumemax. 78 dB at a distance of 0.5 m
-
Call volume (hands-free)max. 65 dBA
Use
-
Ring tone melody16 ring tone melodies ; door call, storey call or internal call assignment ; shut-off button for ring tone, with status LED
-
System technology2-wire
Use conditions
-
Operating temperature5…50 °C
-
Storage/transport temperature5…50 °C
-
Relative humidity (without condensation)0…65 %
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for REA114X
Declaration
PDF133 KBEU Declaration of conformity for REA114X
Declaration
PDF133 KB
More documentation