Fuse carrier 2P 32A 690V L38 2M LS502
EAN-Nr.
3250614123757
Packaging
6 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Architecture
-
Number of poles2 P
-
Type of pole2 P
Configuration
-
Number of modules2
Main electrical features
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage690 V
Electric current
-
Rated current32 A
Fuse
-
CharactFusegG ; aM
-
Fuse Size10.3 x 38
Dimensions
-
Depth of installed product75 mm
-
Height of installed product83 mm
-
Width of installed product36 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN7.4 W
Installation, mounting
-
Tightening torque2,2Nm
Equipment
-
Can be accessorizedYes
Safety
-
REACH conformYes
-
RoHS conformYes
Use conditions
-
Operating temperature-5…50 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Storage/transport temperature-25…80 °C
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for LS502
Declaration
PDF126 KBEU Declaration of conformity for LS502
Declaration
PDF894 KB -
RoHS report
Pollutant guidelines for LS502
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for LS502
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation