Fuse 1P 32A 690V L38 1M LS501
EAN-Nr.
3250614123740
Packaging
12 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Number of poles1 P
-
Type of pole1 P
Configuration
-
Number of modules1
Main electrical features
-
Type of supply voltageAC
Voltage
-
Rated insulation voltage690 V
Electric current
-
Rated current32 A
Fuse
-
CharactFusegG ; aM
-
Fuse Size10.3 x 38
Dimensions
-
Depth of installed product75 mm
-
Height of installed product83 mm
-
Width of installed product18 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN7.4 W
Installation, mounting
-
Tightening torque2,2Nm
Equipment
-
Can be accessorizedYes
Use conditions
-
Operating temperature-5…50 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-23
-
Storage/transport temperature-25…80 °C
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for LS501
Declaration
PDF126 KB
More documentation