RCCB 2P 25A 100mA AC • CEC226J | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Catalogue
  • Energy distribution
  • Modular Protection devices
  • RCCBs
  • RCCBs onekonekt
  • 2 pole type AC 100mA
  • CEC226J

RCCB 2P 25A 100mA AC Class

CEC226J

  • RCCBs

RCCB 2P 25A 100mA AC Class CEC226J

EAN-Nr.
3250611620402
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Documentations
  • Accessories
  • More products
Download the sheet

Technical characteristics

Architecture
  • Neutral position
    right
  • Number of poles
    2 P
Configuration
  • Number of modules
    2
Controls and indicators
  • Ground fault signalisation
    no
Main electrical features
  • Rated operational voltage Ue
    240 V
  • Frequency
    50 Hz
Voltage
  • Rated insulation voltage
    500 V
  • Rated impulse withstand voltage
    4000 V
Electric current
  • Rated residual operating current
    100 mA
  • Rated current
    25 A
  • Withstand not tripping on 8-20 μs wave
    0.25 kA
  • Breaking and opening capacity
    1500 A
  • Rated conditional short-circuit current Inc according to EN 61008-1
    6 kA
Electric current / temperature
  • Rating current -25°C
    25 A
  • Rating current -20°C
    25 A
  • Rating current -15°C
    25 A
  • Rating current -10°C
    25 A
  • Rating current -5°C
    25 A
  • Rating current 0°C
    25 A
  • Rating current 5°C
    25 A
  • Rating current 10°C
    25 A
  • Rating current 15°C
    25 A
  • Rating current 20°C
    25 A
  • Rating current 25°C
    25 A
  • Rating current 30°C
    25 A
  • Rating current 35°C
    25 A
  • Rating current 40°C
    25 A
  • Rating current 45°C
    25 A
  • Rating current 50°C
    25 A
  • Rating current 55°C
    25 A
  • Rating current 60°C
    25 A
  • Rating current 65°C
    25 A
  • Rating current 70°C
    21 A
Dimensions
  • Depth of installed product
    70 mm
  • Height of installed product
    83 mm
  • Width of installed product
    35 mm
  • Construction size (DIN 43880)
    1
Frequency
  • Frequency
    50 Hz
Power
  • Total power loss under IN
    1.3 W
  • Power loss per pole at In
    0.7 W
Tripping
  • Protected against nuisance tripping
    No
  • Short-time delayed tripping
    No
Endurance
  • Electric endurance in number of cycles
    2000
  • Number of mechanical operations
    4000
Installation, mounting
  • Type of top connection for modular devices
    with screw
  • Tightening torque
    2,8Nm
  • Type of top rail clip for modular devices
    NA
  • Type of bottom rail clip for modular devices
    plastic
  • Type of Bottom Connection for modular devices
    BIconnect
  • Top removability for modular devices
    No
  • Bottom removability for modular devices
    Yes
Connection
  • Connection cross-section at output with screw, for massive conductor
    1 / 25 mm²
  • Connection cross-sect. flexible conductor
    16mm²
  • Connection cross-sect. rigid cable
    25mm²
  • Connection cross-section for rigid conductor, upstream terminals with screws
    1 / 25 mm²
  • Connection cross-section of the access with screws, with flexible conductor
    1 / 16 mm²
  • Connection cross section of access and exit with screws, for flexible conductor
    1 / 16 mm²
  • Type of connection
    with screw
Equipment
  • With transparent product label holder
    Yes
Standards
  • Standard text
    IEC 61008-1
Safety
  • Residual current type
    AC
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -25…40 °C
  • Degree of pollution according to IEC 60664 / IEC 60947-2
    2
  • Altitude
    2000 m
  • Air humidity protection
    Execution I
  • Storage/transport temperature
    -55…70 °C

Downloads

  • Product image

    Image CEC226J  | Hager

    Product Image CEC226J

  • Instruction manual

    Image Instruction manuals for CEC226J  | Hager

    Instruction manuals for CEC226J

    PDF
    871 KB
  • Declaration of conformity

    Image EU Declaration of conformity for CEC226J  | Hager

    EU Declaration of conformity for CEC226J

    Declaration

    PDF
    343 KB
  • PEP document

    Image Product environmental profile for CEC226J  | Hager

    Product environmental profile for CEC226J

    PDF
    345 KB
  • RoHS report

    Image Pollutant guidelines for CEC226J  | Hager

    Pollutant guidelines for CEC226J

    REACH declaration CEC226J (english)

    PDF
    33 KB
    Image Pollutant guidelines for CEC226J  | Hager

    Pollutant guidelines for CEC226J

    RoHS declaration CEC226J (english)

    PDF
    33 KB
More documentation

Optional accessories

See more

Discover our other products of this range

    4
  • 1
    CEC241J - RCCB 2P 40A 100mA AC Class
    CEC241J
    RCCB 2P 40A 100mA AC Class
  • 2
    CEC264J - RCCB 2P 63A 100mA AC Class
    CEC264J
    RCCB 2P 63A 100mA AC Class
  • 3
    CE281Z - RCCB 2P 80A 100mA AC Class
    CE281Z
    RCCB 2P 80A 100mA AC Class
  • 4
    CE285Z - RCCB 2P 100A 100mA AC Class
    CE285Z
    RCCB 2P 100A 100mA AC Class

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group