RCCB 2P 63A 100mA AC • CEC264J | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
  • Products in the catalogue
    0
    See all

    No product result ""

      Product categories
      0

      No category result ""

        Search suggestions

        No suggestion result ""

          Results on the website
          0
          See all

          No content result ""

          Menu
          • Products
          • Solutions
            Your expert for power distribution
            Complete solutions for all your low voltage electrical installations.
            Energy Distribution Solutions
            • Solutions
            • Energy distrib­ution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Cable manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Conn­ected homes
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Energy manag­ement
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Room solution
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • Wiring acce­s­s­ories
              Your expert for power distribution
              Complete solutions for all your low voltage electrical installations.
              Energy Distribution Solutions
            • See all
          • Support
            Download
            Your expert for power distribution
            Download now
            • Support
            • Tools to help you
              Download
              Your expert for power distribution
              Download now
            • Down­l­oads
              Download
              Your expert for power distribution
              Download now
            • Partner program
              • Find a whol­e­s­aler
              • Find a panel builder
              • Find a system inte­g­rator
              • See all
              Download
              Your expert for power distribution
              Download now
            • FAQ
              Download
              Your expert for power distribution
              Download now
            • See all
          • Inspiration and knowledge
            Get trained by the experts
            Seminars, Webinars, KNX certification and factory tours all under one roof!
            https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Inspiration and knowledge
            • News
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Learning
              • How to videos
              • See all
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Events
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • Refe­re­nces
              Get trained by the experts
              Seminars, Webinars, KNX certification and factory tours all under one roof!
              https://hager.com/middle-east/inspiration-and-knowledge/learning
            • See all
          • About us
            Sustainability report 2023
            Shaping the electrical world of the future together.
            Read our annual report
            • About us
            • Meet the team
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • News­l­etter subsc­ri­ption
              Sustainability report 2023
              Shaping the electrical world of the future together.
              Read our annual report
            • See all
          • See all the categories
          Account
          • Catalogue
          • Energy distribution
          • Modular Protection devices
          • RCCBs
          • RCCBs onekonekt
          • 2 pole type AC 100mA
          • CEC264J
          Image  CEC264J of the product Hager | Hager
          Image  CEC264J of the product Hager | Hager

          RCCB 2P 63A 100mA AC Class

          CEC264J

          Image  CEC264J of the product Hager | Hager
          Image  CEC264J of the product Hager | Hager
          • RCCBs

          RCCB 2P 63A 100mA AC Class CEC264J

          EAN-Nr.
          3250611620426
          Packaging
          1 piece

          You have to log in with your myHager profile to see prices and to order.

          Add to a list
          Add to a list

          Login to create a product list

          You need to be logged into your myHager account to create product lists

          Create an account Sign in
          • Technical characteristics
          • Documentations
          • Accessories
          • More products
          Download the sheet

          Technical characteristics

          Architecture
          • Neutral position
            right
          • Number of poles
            2 P
          Configuration
          • Number of modules
            2
          Controls and indicators
          • Ground fault signalisation
            no
          Main electrical features
          • Rated operational voltage Ue
            240 V
          • Frequency
            50 Hz
          Voltage
          • Rated insulation voltage
            500 V
          • Rated impulse withstand voltage
            4000 V
          Electric current
          • Rated residual operating current
            100 mA
          • Rated current
            63 A
          • Withstand not tripping on 8-20 μs wave
            0.25 kA
          • Breaking and opening capacity
            1500 A
          • Rated conditional short-circuit current Inc according to EN 61008-1
            6 kA
          Electric current / temperature
          • Rating current -25°C
            63 A
          • Rating current -20°C
            63 A
          • Rating current -15°C
            63 A
          • Rating current -10°C
            63 A
          • Rating current -5°C
            63 A
          • Rating current 0°C
            63 A
          • Rating current 5°C
            63 A
          • Rating current 10°C
            63 A
          • Rating current 15°C
            63 A
          • Rating current 20°C
            63 A
          • Rating current 25°C
            63 A
          • Rating current 30°C
            63 A
          • Rating current 35°C
            63 A
          • Rating current 40°C
            63 A
          • Rating current 45°C
            63 A
          • Rating current 50°C
            63 A
          • Rating current 55°C
            63 A
          • Rating current 60°C
            56 A
          • Rating current 65°C
            49 A
          • Rating current 70°C
            40 A
          Dimensions
          • Depth of installed product
            70 mm
          • Height of installed product
            83 mm
          • Width of installed product
            35 mm
          • Construction size (DIN 43880)
            1
          Frequency
          • Frequency
            50 Hz
          Power
          • Total power loss under IN
            8.7 W
          • Power loss per pole at In
            4.6 W
          Tripping
          • Protected against nuisance tripping
            No
          • Short-time delayed tripping
            No
          Endurance
          • Electric endurance in number of cycles
            2000
          • Number of mechanical operations
            4000
          Installation, mounting
          • Type of top connection for modular devices
            with screw
          • Tightening torque
            2,8Nm
          • Type of top rail clip for modular devices
            NA
          • Type of bottom rail clip for modular devices
            metallic
          • Type of Bottom Connection for modular devices
            BIconnect
          • Top removability for modular devices
            No
          • Bottom removability for modular devices
            Yes
          Connection
          • Connection cross-section at output with screw, for massive conductor
            1 / 25 mm²
          • Connection cross-sect. flexible conductor
            16mm²
          • Connection cross-sect. rigid cable
            25mm²
          • Connection cross-section for rigid conductor, upstream terminals with screws
            1 / 25 mm²
          • Connection cross-section of the access with screws, with flexible conductor
            1 / 16 mm²
          • Connection cross section of access and exit with screws, for flexible conductor
            1 / 16 mm²
          • Type of connection
            with screw
          Equipment
          • With transparent product label holder
            Yes
          Standards
          • Standard text
            IEC 61008-1
          Safety
          • Residual current type
            AC
          • REACH conform
            No
          • RoHS conform
            Yes
          • Halogen free
            No
          Use conditions
          • Operating temperature
            -25…40 °C
          • Degree of pollution according to IEC 60664 / IEC 60947-2
            2
          • Altitude
            2000 m
          • Air humidity protection
            Execution I
          • Storage/transport temperature
            -55…70 °C

          Downloads

          • Product image

            Image CEC264J  | Hager

            Product Image CEC264J

          • Instruction manual

            Image Instruction manuals for CEC264J  | Hager

            Instruction manuals for CEC264J

            PDF
            871 KB
          • Declaration of conformity

            Image EU Declaration of conformity for CEC264J  | Hager

            EU Declaration of conformity for CEC264J

            Declaration

            PDF
            343 KB
          • PEP document

            Image Product environmental profile for CEC264J  | Hager

            Product environmental profile for CEC264J

            PDF
            345 KB
          • RoHS report

            Image Pollutant guidelines for CEC264J  | Hager

            Pollutant guidelines for CEC264J

            REACH declaration CEC264J (english)

            PDF
            33 KB
            Image Pollutant guidelines for CEC264J  | Hager

            Pollutant guidelines for CEC264J

            RoHS declaration CEC264J (english)

            PDF
            33 KB
          More documentation

          Optional accessories

          See more

          Discover our other products of this range

            4
          • 1
            CEC226J - RCCB 2P 25A 100mA AC Class
            CEC226J
            RCCB 2P 25A 100mA AC Class
          • 2
            CEC241J - RCCB 2P 40A 100mA AC Class
            CEC241J
            RCCB 2P 40A 100mA AC Class
          • 3
            CE281Z - RCCB 2P 80A 100mA AC Class
            CE281Z
            RCCB 2P 80A 100mA AC Class
          • 4
            CE285Z - RCCB 2P 100A 100mA AC Class
            CE285Z
            RCCB 2P 100A 100mA AC Class

          Contact and support

          • Contact us
          • Newsletter
          • Training
          • FAQs
          • Webinars
          • How-to videos
          • Digital tools

          Products and solutions

          • Product catalog
          • Energy distribution
          • Cable management 
          • Wiring accessories and building automation
          • Security
          • Project references

          Who are we?

          Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

          Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

          More about us & Working with us: Follow us on LinkedIn

          Follow us !

          • Cookies
          • Privacy
          • Hagergroup
          • Report a vulnerability

          ©Ha­ger Group