RCBO 1P 10kA C-16A 100mA AC AEC217Y
EAN-Nr.
3250611036487
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionright
-
Number of protected poles1
-
Number of poles1 P
-
Type of pole1 P
-
Fixing modeDIN rail type O (symmetrical)
-
CurveC
Configuration
-
Number of modules1
Connectivity
-
Top connection alignement for modular devicesShifted terminal
-
Bottom connection alignement for modular devicesAligned terminal
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-110 kA
-
Rated operational voltage Ue230 / 240 V
-
Type of supply voltageAC
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage250 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current100 mA
-
Rated current16 A
-
Withstand not tripping on 8-20 μs wave0.3 kA
-
Breaking and opening capacity6000 A
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent5 / 10 In
Electric current / temperature
-
Rating current -25°C20.81 A
-
Rating current -20°C20.38 A
-
Rating current -15°C19.94 A
-
Rating current -10°C19.5 A
-
Rating current -5°C19.06 A
-
Rating current 0°C18.63 A
-
Rating current 5°C18.19 A
-
Rating current 10°C17.75 A
-
Rating current 15°C17.31 A
-
Rating current 20°C16.88 A
-
Rating current 25°C16.44 A
-
Rating current 30°C16 A
-
Rating current 35°C15.7 A
-
Rating current 40°C15.4 A
-
Rating current 45°C15.1 A
-
Rating current 50°C14.8 A
-
Rating current 55°C14.5 A
-
Rating current 60°C14.2 A
-
Rating current 65°C13.9 A
-
Rating current 70°C13.6 A
Dimensions
-
Depth of installed product70 mm
-
Height of installed product115 mm
-
Width of installed product17.8 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN4.9 W
-
Power loss per pole at In2.6 W
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations10000
Installation, mounting
-
Type of top connection for modular deviceswith screw
-
Type of bottom rail clip for modular devicesmetallic isolated
-
Type of Bottom Connection for modular devicesBIconnect
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesNo
-
Suitable for flush-mountingYes
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 16 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 25 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 16 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 10 mm²
-
Downstream cage clamp delivery statusopened
-
Upstream cage clamp delivery statusopened
-
Connection cross-section of input and output with screws, for massive conductors1 / 25 mm²
-
Connection cross section of access and exit with screws, for flexible conductor1 / 16 mm²
Cable
-
Length of conductors used for the heating test (m) according to product standard1 m
-
Conductor cross-section used for heating test(mm²) according to product standard2.5 mm²
Equipment
-
Quick connectno
-
Type selectiveNo
-
Can be accessorizedNo
-
With transparent product label holderYes
Standards
-
Standard textIEC 61009-1
-
European directive WEEEconcerned
Safety
-
Protection index IPIP20
-
Residual current typeAC
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Operating temperature-5…40 °C
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Air humidity protection95% / 55°C
-
Storage/transport temperature-40…70 °C
temperatur
-
Temperature of calibration30 °C
-
Ambient air temperature during heating test according to the product standard22.9 °C
-
Max. admissible temperature on accessible parts (intended to be touched)60.8 °C
-
Max. admissible temperature on accessible parts (manual operating means)49.9 °C
-
Max. admissible temperature on access. parts (not touched for normal operation)63.3 °C
-
Max. admissible temperature on terminals59.7 °C
-
Temp.-rise limits for access. parts (toggle) according to product standard40 K
-
Temp.-rise limits for access. parts (not touched) according to product standard40 K
-
Temp.rise limits for access. parts (to be touched) according to product standard60 K
-
Temperature-rise limits for terminals according to the product standard65 K
-
Temperature-rise measured on accessible parts at In (manual operating means)9.9 K
-
Temperature-rise measured on access. parts at In (not touched normal operation)23.3 K
-
Temperature-rise measured on accessible parts at In (intended to be touched)20.8 K
-
Temperature-rise measured on terminals at In19.7 K
Downloads
-
Product image
-
Instruction manual
Instruction manuals for AEC217Y
PDF556 KB -
Declaration of conformity
EU Declaration of conformity for AEC217Y
Declaration
PDF413 KB -
PEP document
Product environmental profile for AEC217Y
PEP_Hager_HAGE-00740-V01.01-EN_08122022.pdf
PDF350 KB -
RoHS report
Pollutant guidelines for AEC217Y
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for AEC217Y
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation