RCBO Electronic 1M 1P 10kA C-16A 100mA AC Class AEC116
EAN-Nr.
3250611067641
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Neutral positionright
-
Number of protected poles1
-
Number of poles1 P
-
Type of pole1 P
-
Fixing modeDin-Rail
-
CurveC
Functions
-
Concurrently switching N-neutralNo
Configuration
-
Number of modules1
Main electrical features
-
Rated short circuit breaking capacity Icn AC according IEC60898-110 kA
-
Rated operational voltage Ue230 / 240 V
-
Frequency50/60 Hz
Voltage
-
Rated insulation voltage250 V
-
Max operating voltage253 V
-
Rated impulse withstand voltage4000 V
Electric current
-
Rated residual operating current100 mA
-
Rated current16 A
-
Withstand not tripping on 8-20 μs wave3 kA
-
Breaking and opening capacity6 kA
-
min/maxi threshold value of the AC thermal operation1.13 / 1.45 In
-
Magnetic regulating currrent5 / 10 In
-
Rated short circuit breaking capacity Icn under 230V AC according IEC60898-110 kA
Electric current / temperature
-
Rating current -25°C22.23 A
-
Rating current -20°C21.74 A
-
Rating current -15°C21.23 A
-
Rating current -10°C20.72 A
-
Rating current -5°C20.19 A
-
Rating current 0°C19.64 A
-
Rating current 5°C19.08 A
-
Rating current 10°C18.51 A
-
Rating current 15°C17.91 A
-
Rating current 20°C17.3 A
-
Rating current 25°C16.66 A
-
Rating current 30°C16 A
-
Rating current 35°C15.38 A
-
Rating current 40°C14.75 A
-
Rating current 45°C14.13 A
-
Rating current 50°C13.5 A
-
Rating current 55°C12.88 A
-
Rating current 60°C12.25 A
Current correction factors
-
Correction factor of rating current for 2 devices placed side-by-side1
-
Correction factor of rating current for 3 devices placed side-by-side0.95
-
Correction factor of rating current for 4 and 5 devices placed side-by-side0.9
-
Correction factor of rating current for 6 devices placed side-by-side0.85
Dimensions
-
Depth of installed product70 mm
-
Height of installed product110 mm
-
Width of installed product17.8 mm
Frequency
-
Frequency50 to 60 Hz
Power
-
Total power loss under IN4.74 W
-
Power loss per pole at In2.88 W
Tripping
-
Protected against nuisance trippingNo
Endurance
-
Electric endurance in number of cycles2000
-
Number of mechanical operations2000
Installation, mounting
-
Tightening torque2,1Nm
-
Type of top rail clip for modular devicesNA
-
Type of bottom rail clip for modular devicesmetallic isolated
-
Top removability for modular devicesNo
-
Bottom removability for modular devicesNo
Connection
-
Connection cross-section at output with screw, for flexible conductor1 / 16 mm²
-
Connection cross-section at output with screw, for massive conductor1 / 25 mm²
-
Connection cross-section for rigid conductor, upstream terminals with screws1 / 25 mm²
-
Connection cross-section of the access with screws, with flexible conductor1 / 16 mm²
Equipment
-
With transparent product label holderNo
Standards
-
Standard textIEC 61009-1
Safety
-
Protection index IPIP20
-
Residual current typeAC
-
REACH conformNo
-
RoHS conformYes
-
Halogen freeNo
Use conditions
-
Degree of pollution according to IEC 60664 / IEC 60947-22
-
Class of energy limitation I²t3
-
Altitude2000 m
-
Air humidity protectionExecution II
Downloads
-
Product image
-
Instruction manual
Instruction manuals for AEC116
notice disjoncteur RCBO
PDF770 KBInstruction manuals for AEC116
PDF551 KB -
Declaration of conformity
EU Declaration of conformity for AEC116
Declaration
PDF131 KBEU Declaration of conformity for AEC116
Declaration
PDF925 KB -
RoHS report
Pollutant guidelines for AEC116
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for AEC116
REACH-declaration 2023-10-20 (english)
PDF33 KB
More documentation