![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Universal touch dimmer 1gang, 1930/R.classic 85421201
EAN-Nr.
4011334437055
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Soft startupbulb-preserving soft startup
Main electrical features
-
Frequency50/60 Hz
Voltage
-
Operating voltage230 V AC
Fuse
-
Fuseshort-circuit and overload proof (electronic fuse)
Dimensions
-
Insertion depth32 mm
Power
-
Dimmable conventional transformers25…400 VA
-
Power consumption (standby)< 0.3 W
-
Electronic transformers and dual-mode transformers25…400 W
Materials
-
Colournot applicable
-
MaterialPlastic/metal
Fluorescent bulbs control
-
Dimmable energy-saving lamps13…80 W
LED control
-
Dimmable 230 V retrofit LED lamps5…70 W
Incandescent bulbs control
-
230 V incandescent lamps and halogen lamps25…400 W
Installation, mounting
-
Installation modewith spreader claws
Connection
-
Type of connectionwith screw terminals
-
Number of substationsunlimited
Cable
-
Load cable lengthmax. 100 m
-
Cable length, extensionsmax. 50 m
Equipment
-
Substation inputYes
-
Dimming principlephase cut-on or cut-off according to load type, self-learning
Use conditions
-
Operating temperature-5…45 °C
-
Relative humidity (without condensation)0…65 % (without condensation)
Identification
-
Application, usageLight control, KNX radio- operating systems, Motion detector
-
Secondary design line(s)Serie 1930, Series R.classic
Downloads
-
Product image
-
Product notice
Instruction manuals for 85421201
Manual for 85421100, 85421200 and 85422100 - Touch dimmer (R, L) and Universal touch dimmer 1-/2gang (EN-FR, 2017-11)
PDF1 MB -
Product declaration
EU Declaration of conformity for 85421201
Declaration of Conformity
PDF296 KBEU Declaration of conformity for 85421201
Declaration of Conformity
PDF292 KBEU Declaration of conformity for 85421201
PDF272 KB -
Product ROHS
Pollutant guidelines for 85421201
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 85421201
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation