Uni. Switch Insert 1g. • 85121100 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
    Your expert for power distribution
    Complete solutions for all your low voltage electrical installations.
    Energy Distribution Solutions
    • Solutions
    • Energy distrib­ution
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Cable manag­ement
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Conn­ected homes
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Energy manag­ement
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Room solution
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • Wiring acce­s­s­ories
      Your expert for power distribution
      Complete solutions for all your low voltage electrical installations.
      Energy Distribution Solutions
    • See all
  • Support
    Download
    Your expert for power distribution
    Download now
    • Support
    • Tools to help you
      Download
      Your expert for power distribution
      Download now
    • Down­l­oads
      Download
      Your expert for power distribution
      Download now
    • Partner program
      • Find a whol­e­s­aler
      • Find a panel builder
      • Find a system inte­g­rator
      • See all
      Download
      Your expert for power distribution
      Download now
    • FAQ
      Download
      Your expert for power distribution
      Download now
    • See all
  • Inspiration and knowledge
    Get trained by the experts
    Seminars, Webinars, KNX certification and factory tours all under one roof!
    https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Inspiration and knowledge
    • News
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Learning
      • How to videos
      • See all
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Events
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • Refe­re­nces
      Get trained by the experts
      Seminars, Webinars, KNX certification and factory tours all under one roof!
      https://hager.com/middle-east/inspiration-and-knowledge/learning
    • See all
  • About us
    Sustainability report 2023
    Shaping the electrical world of the future together.
    Read our annual report
    • About us
    • Meet the team
      Sustainability report 2023
      Shaping the electrical world of the future together.
      Read our annual report
    • News­l­etter subsc­ri­ption
      Sustainability report 2023
      Shaping the electrical world of the future together.
      Read our annual report
    • See all
  • See all the categories
Account
  • Catalogue
  • Wiring accessories
  • European Standards wiring accessories
  • Berker S.1 / B.3 / B.7
  • Conventional electronic power module
  • Power module for light control
  • 85121100
Image  85121100 of the product Hager | Hager
Image  85121100 of the product Hager | Hager

Universal - Switch Insert 1gang

85121100

Image  85121100 of the product Hager | Hager
Image  85121100 of the product Hager | Hager
  • Berker S.1 / B.3 / B.7
  • Berker Q.1 / Q.3 / Q.7
  • Berker K.1 / K.5
  • Berker R.1 / R.3
  • KNX Quicklink RF
  • See more

Universal - Switch Insert 1gang 85121100

EAN-Nr.
4011334375944
Packaging
1 piece

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Documentations
  • Accessories
  • More products
Download the sheet

Technical characteristics

Functions
  • Soft startup
    bulb-preserving soft startup
Main electrical features
  • Frequency
    50/60 Hz
Voltage
  • Operating voltage
    230 V AC
Fuse
  • Fuse
    short-circuit and overload proof (electronic fuse)
Dimensions
  • Insertion depth
    32 mm
Power
  • Dimmable electronic transformers and bi-mode transformers
    20…400 VA
  • Dimmable conventional transformers
    20…200 VA
  • Power consumption, standby (Channel 1/Channel 2)
    < 0.3/0.7 W
  • Power consumption (standby)
    < 0.3 W
  • Electronic transformers and dual-mode transformers
    20…400 VA
Measurement
  • Extension unit input
    with extension unit input for push-button (NO contact), single-surface operation and motion detector extension unit
Materials
  • Material / surface
    no conductive connection between supporting ring and spreading claws
LED control
  • Dimmable 230 V retrofit LED lamps
    3…250 W
Incandescent bulbs control
  • 230 V incandescent lamps and halogen lamps
    20…350 W
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Screw terminals (max.)
    2 x 1,5/1 x 2,5 mm²
  • Type of connection
    with screw terminals
  • Number of substations
    unlimited
Cable
  • Load cable length
    max. 100 m
  • Cable length, extensions
    max. max. 50 m
Settings
  • Setting
    Optimisation of the dimming performance by fine adjustment of the load type and special adjustment mode
Equipment
  • Dimming principle
    automatic setting of load-dependent switching principle (autoDetect process)
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    No
Use conditions
  • Operating temperature
    -5…45 °C
  • Energy-saving
    low intrinsic energy requirement
  • Relative humidity (without condensation)
    10…95 %
Identification
  • Application, usage
    Light control ; Motion detector ; KNX radio- operating systems
  • Main design line
    Electronics platform
Instructions
  • Special note text
    Caution! Only connect dimmable 230 V ESL or retrofit-LED lamps.
  • Information text
    Do not use non-dimmable energy-saving lamps and 230 V LED lamps.

Downloads

  • Product image

    Image 85121100  | Hager

    Product Image 85121100

  • Instruction manual

    Image Instruction manuals for 85121100  | Hager

    Instruction manuals for 85121100

    Manual for 851211XX-851222XX - Universal switch insert 1-/2gang (EN-NL, 2021-07)

    PDF
    1 MB
  • Declaration of conformity

    Image EU Declaration of conformity for 85121100  | Hager

    EU Declaration of conformity for 85121100

    PDF
    272 KB
  • RoHS report

    Image Pollutant guidelines for 85121100  | Hager

    Pollutant guidelines for 85121100

    REACH declaration 85121100 (english)

    PDF
    33 KB
    Image Pollutant guidelines for 85121100  | Hager

    Pollutant guidelines for 85121100

    RoHS declaration 85121100 (english)

    PDF
    33 KB
More documentation

Mandatory accessories

See more

Discover our other products of this range

    5
  • 1
    85320100 - Extension unit for motion det., electronics
    85320100
    Extension unit for motion det., electronics
  • 2
    85122200 - Switch insert 2gang, electronics
    85122200
    Switch insert 2gang, electronics
  • 3
    85421100 - Universal Push button Dimmer 1gang (R,L, C, LED)
    85421100
    Universal Push button Dimmer 1gang (R, L, C, LED)
  • 4
    85421200 - Universal Push button Dimmer Comfort 1gang (R,L, C, LED)
    85421200
    Universal Push button Dimmer Comfort 1gang (R, L, C, LED)
  • 5
    85422100 - Universal touch dimmer 2gang, electronics
    85422100
    Universal touch dimmer 2gang, electronics

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group