![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Blind plug for bus coupling unit, KNX - B.7, al., matt, lacq. 75940283
EAN-Nr.
4011334224846
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Materials
-
Colour of design linealuminium
-
Colouraluminium
-
RAL colourRAL 9006 - White aluminium
-
Material / workmanshiplacquered
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentuntreated
Installation, mounting
-
Fixing typeClipped
-
Installation modeclamp fastening
Connection
-
Bus coupling unitFor flush-mounted bus coupling units
Safety
-
Protection index IPIP20
Identification
-
Application, usageKNX - system units
-
Main design lineKNX - Berker S.1/B.3/B.7
-
Secondary design line(s)KNX ; Berker S.1 ; Berker B.3 ; Berker B.7
Downloads
More documentation