![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
75164385
EAN-Nr.
4011334284451
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Functions
-
With room temperature controllerNo
-
Functionfor switch, dimmer and shutter functions
Compatibility
-
Extension unitextension unit for light scene push-button
Controls and indicators
-
With LED indicationYes
-
Number of buttons4
Connectivity
-
Radiofor radio wall-transmitter insert
Dimensions
-
Labelling field length (W x H)52.3 x 24.9 mm
-
Height110.7 mm
-
Width56 mm
Measurement
-
Value transmitterdimming / position value transmitter 1 byte
Screen
-
With displayNo
Materials
-
Colour of labelling217,217,217
-
Colour independent of design linesfor anthracite and aluminium
-
Colouraluminium/anthracite
-
RAL colourRAL 7021 - Black grey
-
MaterialPlastic/metal
-
Material for printingPaper
-
Type of surface treatmentuntreated
LED control
-
LEDwith 8 red transmission and battery status LEDs
-
LED - KNXwith white operation LED and 8 red status LEDs
Connection
-
Bus coupling unitfor bus coupling unit flush-mounted
Scope of delivery
-
Bus connection includedNo
Equipment
-
Number of actuation points8
-
With anti-theft/dismantling protectionYes
-
Type of configurationBeschriftungsfeld(er) - Folie
-
Product type:product type: push-button 4gang
Use
-
Differentiation characteristic 1 - Saleswith labelling fields
-
Differentiation characteristic 3 - Saleswith horizontal operation
Safety
-
Protection index IPIP20
-
Protectionwith dismantling protection
Use conditions
-
Operating temperature-5…45 °C
Identification
-
Application, usageRadio bus - operating systems, KNX - operating systems
-
Product familyproduct family: push-button
-
Secondary design line(s)KNX, Radio bus, Berker S.1, Berker B.3, Berker B.7
Instructions
-
Special note textUse only in combination with frame frame with large cut-out.
Downloads
-
Product image
-
Product notice
Instruction manuals for 75164385
Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)
PDF356 KB -
ETS Base
Product-Database ETS for 75164385
KNX Database (from ETS2) for 751613xx - Push-button 1gang (2007-12)
VD279 KBProduct-Database ETS for 75164385
KNX Database (from ETS2) for 751613xx - Push-button 1gang (2006-07)
VD1104 KBProduct-Database ETS for 75164385
KNX Database (from ETS2) for 751643xx - Push-button 4gang (2006-07)
VD1105 KB -
Application description
Application guides ETS / easy link for 75164385
Application description ETS for 751643xx - Push-button 4gang (EN, 2006-06)
PDF78 KB
More documentation