![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
75164185
EAN-Nr.
4011334224051
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Functions
-
With room temperature controllerNo
-
Functionfor switch, dimmer and shutter functions
Compatibility
-
Extension unitextension unit for light scene push-button
Controls and indicators
-
With LED indicationYes
-
Number of buttons8
Connectivity
-
Radiofor radio wall-transmitter insert
Measurement
-
Value transmitterdimming / position value transmitter 1 byte
Screen
-
With displayNo
Materials
-
Colour of design lineanthracite
-
Colouranthracite
-
RAL colourRAL 7021 - Black grey
-
Materialthermoplastic
-
Surface appearancematt
-
Type of surface treatmentPainted
Connection
-
Bus coupling unitfor bus coupling unit flush-mounted
Scope of delivery
-
Bus connection includedNo
Equipment
-
Number of actuation points8
-
With anti-theft/dismantling protectionYes
-
Product type:product type: push-button 4gang
Safety
-
Protection index IPIP20
-
Protectionwith dismantling protection
Use conditions
-
Operating temperature-5…45 °C
Identification
-
Application, usageKNX - operating systems ; Radio bus - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker S.1/B.3/B.7
-
Secondary design line(s)Radio bus ; KNX ; Berker B.7 ; Berker B.3 ; Berker B.1
Instructions
-
Information textApplication as 7516 40..
Downloads
-
Product image
-
Product notice
Instruction manuals for 75164185
Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)
PDF356 KB -
ETS Base
Product-Database ETS for 75164185
KNX Database (from ETS2) for 751640xx-751641xx - Push-button 4gang (2006-04)
VD145 KBProduct-Database ETS for 75164185
KNX Database (from ETS2) for 751640xx-751641xx - Push-button 4gang (2006-04)
VD125 KB -
Application description
Application guides ETS / easy link for 75164185
Application description ETS for 75164xx - Push-button 4gang (EN, 2001-08)
PDF314 KB
More documentation