EAN-Nr.
4011334303787
Packaging
1 piece

The product is unfortunately no longer available.


Technical characteristics

Architecture
  • Fixing mode
    flush-mounting
Functions
  • With room temperature controller
    No
  • Function
    for switch, push-button, dimmer and shutter functions
Compatibility
  • Extension unit
    extension unit for light scene push-button
Controls and indicators
  • With LED indication
    Yes
  • Number of buttons
    3
Dimensions
  • Labelling field length (W x H)
    66.8 x 15.7 mm
  • Height
    55.1 mm
  • Width
    70.5 mm
Measurement
  • Value transmitter
    dimming / position value transmitter 1 byte
Screen
  • With display
    No
Materials
  • Colour of labelling
    217,217,217
  • Colour of design line
    anthracite
  • Colour
    anthracite
  • RAL colour
    RAL 7021 - Black grey
  • Material
    Plastic/metal
  • Material for printing
    Paper
  • Surface appearance
    matt
  • Type of surface treatment
    Painted
  • Material family
    Plastic
LED control
  • LED - KNX
    with white operation LED and 6 red status LEDs
Connection
  • Bus coupling unit
    for bus coupling unit flush-mounted
Scope of delivery
  • Bus connection included
    No
Equipment
  • Number of actuation points
    6
  • With anti-theft/dismantling protection
    Yes
  • Type of configuration
    Beschriftungsfeld(er) - Folie
  • Product type:
    product type: push-button 3gang
Use
  • Differentiation characteristic 1 - Sales
    with labelling fields
  • Differentiation characteristic 3 - Sales
    with horizontal operation
Safety
  • Protection index IP
    IP20
  • Protection
    with dismantling protection
Use conditions
  • Operating temperature
    -5…45 °C
Identification
  • Application, usage
    KNX - operating systems
  • Product family
    product family: push-button
  • Main design line
    KNX - Berker K.1
  • Secondary design line(s)
    Berker K.1, KNX