75162380
EAN-Nr.
4011334283188
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Functions
-
With room temperature controllerNo
-
Functionfor switch, push-button, dimmer and shutter functions
Compatibility
-
Extension unitextension unit for light scene push-button
Controls and indicators
-
With LED indicationYes
-
Number of buttons2
Connectivity
-
Radiofor radio wall-transmitter insert
Dimensions
-
Labelling field length (W x H)52.3 x 24.9 mm
-
Height55.4 mm
-
Width55.6 mm
Measurement
-
Value transmitterdimming / position value transmitter 1 byte
Screen
-
With displayNo
Materials
-
Colour of labelling105,105,105
-
Colour independent of design linesfor white and polar white
-
Colourwhite/polarwhite
-
RAL colourRAL 1013 - Oyster white
-
Materialthermoplastic
-
Material for printingPaper
-
Surface appearanceglossy
-
Type of surface treatmentuntreated
-
Material familyPlastic
LED control
-
LEDwith 4 red transmission and battery status LEDs
-
LED - KNXwith white operation LED and 4 red status LEDs
Connection
-
Bus coupling unitfor bus coupling unit flush-mounted
Scope of delivery
-
Bus connection includedNo
Equipment
-
Number of actuation points4
-
With anti-theft/dismantling protectionYes
-
Type of configurationBeschriftungsfeld(er) - Folie
-
Product type:product type: push-button 2gang
Use
-
Differentiation characteristic 1 - Saleswith labelling fields
-
Differentiation characteristic 3 - Saleswith horizontal operation
Safety
-
Protection index IPIP20
-
Protectionwith dismantling protection
Use conditions
-
Operating temperature-5…45 °C
Identification
-
Application, usageRadio bus - operating systems ; KNX - operating systems
-
Product familyproduct family: push-button
-
Main design lineKNX - Berker S.1/B.3/B.7
-
Secondary design line(s)Berker S.1 ; KNX ; Berker B.3 ; Berker B.7 ; Radio bus ; Berker B.1
Downloads
-
Product image
-
Product notice
Instruction manuals for 75162380
Manual for 7516xx-756641xx-756680xx - Push-button 1gang (DE-EN-NL-FR-NO-ES, 2005-11)
PDF356 KB -
ETS Base
Product-Database ETS for 75162380
KNX Database (from ETS2) for 751613xx - Push-button 1gang (2006-07)
VD1104 KBProduct-Database ETS for 75162380
KNX Database (from ETS2) for 751613xx - Push-button 1gang (2007-12)
VD279 KBProduct-Database ETS for 75162380
KNX Database (from ETS2) for 751623xx - Push-button 2gang (2006-07)
VD1122 KB -
Application description
Application guides ETS / easy link for 75162380
Application description ETS for 751623xx - Push-button 2gang (EN, 2006-06)
PDF119 KB
More documentation