Surface-mounted lower casing 2gang vertical, w. frame and cable entries W.1 grey 6719333505
EAN-Nr.
4011334390091
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth56 mm
Materials
-
Surface appearancematt
Installation, mounting
-
Installation modefor vertical mounting
Cable
-
Wirewith one entry for 2 cables and one entry for cable and tube
Equipment
-
Sealingwith full-face sealing on the rear side of housing for cable entry and surface adjustment on the backside
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-15…30 °C
Identification
-
Application, usageSurface-mounted wet-room installation
-
Main design lineBerker W.1
Instructions
-
Special note textThe degree of protection IP55 will only be reached if mounted with a modular flush-mounted insert of the Berker W.1 product line
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Declaration of conformity
EU Declaration of conformity for 6719333505
PDF164 KBEU Declaration of conformity for 6719333505
PDF79 KB -
RoHS report
Pollutant guidelines for 6719333505
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 6719333505
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation