Surface-mounted lower casing 2gang hor., w. frame and cable entries W.1 grey 6719323505
EAN-Nr.
4011334390053
Packaging
5 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Dimensions
-
Depth56 mm
Materials
-
Colour of design linegrey/light grey
-
Surface appearancematt
Installation, mounting
-
Installation modefor horizontal mounting
Connection
-
Terminalwith two clip-in places for Wago 2-wire connection terminals in the housing floor ; with Wago clip-in 2-wire connection terminal for wiring
Cable
-
Wirewith one entry for 2 cables and one entry for cable and tube
Equipment
-
Sealingwith full-face sealing on the rear side of housing for cable entry and surface adjustment on the backside
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-15…30 °C
Identification
-
Application, usageSurface-mounted wet-room installation
-
Main design lineBerker W.1
Instructions
-
Special note textThe degree of protection IP55 will only be reached if mounted with a modular flush-mounted insert of the Berker W.1 product line
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Declaration of conformity
EU Declaration of conformity for 6719323505
PDF164 KBEU Declaration of conformity for 6719323505
PDF301 KBEU Declaration of conformity for 6719323505
PDF82 KBEU Declaration of conformity for 6719323505
PDF79 KB -
RoHS report
Pollutant guidelines for 6719323505
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 6719323505
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation