Series push-button, light control 503511
EAN-Nr.
4011334377221
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Type of control unitdouble rocker
Functions
-
Switching angle3.5 °
Configuration
-
Antibacterial treatmentNo
Compatibility
-
IFTTT support availableNo
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
Electric current
-
Momentary-contact current10 A
Dimensions
-
Depth42 mm
-
Height71 mm
-
Width71 mm
Materials
-
Surface appearanceother
Connection
-
Connection terminalsaccording to IEC 60669-1
-
Connection terminalsaccording to VDE 0632-1
Use cases
-
ApplicationLight control
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Identification
-
Application, usageLight control
-
Main design lineLight control
Downloads
-
Product image
-
Declaration of conformity
EU Declaration of conformity for 503511
EU Declaration of Conformity
PDF334 KBEU Declaration of conformity for 503511
Declaration
PDF165 KB -
PEP document
Product environmental profile for 503511
PDF418 KB -
RoHS report
Pollutant guidelines for 503511
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 503511
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation