Double mom. Cont. Switch • 503503 | Hager
The store will not work correctly in the case when cookies are disabled.
Middle-East
  • Contact
Image Logo  | Hager
Menu
  • Products
  • Solutions
  • Support
  • Inspiration and knowledge
  • About us
Account
  • Catalogue
  • Wiring accessories
  • European Standards wiring accessories
  • Berker - Light controls
  • switching
  • 2-Rockers push button insert
  • 503503

Double mom. Cont. Switch

503503

  • Berker - Light controls

Double mom. Cont. Switch 503503

EAN-Nr.
4011334030478
Packaging
10 PCEs

You have to log in with your myHager profile to see prices and to order.

Add to a list
Add to a list

Login to create a product list

You need to be logged into your myHager account to create product lists

Create an account Sign in
  • Technical characteristics
  • Documentations
  • Accessories
  • More products
Download the sheet

Technical characteristics

Architecture
  • Type of control unit
    double rocker
Functions
  • Switching angle
    3.5 °
Configuration
  • Switch mode
    2 NO contacts, separate input terminals
  • Antibacterial treatment
    No
Compatibility
  • IFTTT support available
    No
Main electrical features
  • Nominal voltage
    250 V
  • Rated voltage
    250 V AC
Electric current
  • Momentary-contact current
    10 A
Dimensions
  • Depth
    41.6 mm
  • Insertion depth
    31.7 mm
  • Height
    71 mm
  • Width
    71 mm
Installation, mounting
  • Installation mode
    with spreader claws
Connection
  • Connection terminals
    according to IEC 60669-1
  • Connection terminals
    according to VDE 0632-1
  • Type of connection
    with plug-in terminals
  • Type of connection
    Quickconnect
Scope of delivery
  • With lamp
    No
Equipment
  • Quantity of NC contacts
    1
  • Quantity of NO contacts
    1
  • Lighting
    can be illuminated using neon lamp, incandescent or LED unit with N terminal ; for lighting and monitoring circuit
Use cases
  • Application
    Light control
Safety
  • REACH conform
    No
  • RoHS conform
    Yes
  • Halogen free
    Yes
Identification
  • Application, usage
    Light control
  • Main design line
    Light control
Instructions
  • Information text
    spreader claws, insulated to the supporting ring, self-resetting

Downloads

  • Product image

    Image 503503  | Hager

    Product Image 503503

  • Declaration of conformity

    Image EU Declaration of conformity for 503503  | Hager

    EU Declaration of conformity for 503503

    EU Declaration of Conformity

    PDF
    334 KB
    Image EU Declaration of conformity for 503503  | Hager

    EU Declaration of conformity for 503503

    Declaration

    PDF
    165 KB
  • PEP document

    Image Product environmental profile for 503503  | Hager

    Product environmental profile for 503503

    PDF
    418 KB
  • RoHS report

    Image Pollutant guidelines for 503503  | Hager

    Pollutant guidelines for 503503

    REACH-declaration 2023-10-20 (english)

    PDF
    32 KB
    Image Pollutant guidelines for 503503  | Hager

    Pollutant guidelines for 503503

    RoHS-declaration 2023-10-20 (english)

    PDF
    33 KB
More documentation

Mandatory accessories

See more

Optional accessories

See more

Discover our other products of this range

    5
  • 1
    5035 - Series push-button 2 NO contacts with common input terminal
    5035
    Series push-button 2 NO contacts with common input terminal
  • 2
    503404 - Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control
    503404
    Group push-button, 4NO contacts, comm. input terminal, neut. pos., light control
  • 3
    503501 - Series push-button NC contact and NO contacts with isolated input terminals
    503501
    Series push-button NC contact and NO contacts with isolated input terminals
  • 4
    503511 - Series push-button, light control
    503511
    Series push-button, light control
  • 5
    503520 - Blind push-button 1pole, blind control
    503520
    Blind push-button 1pole, blind control

Contact and support

  • Contact us
  • Newsletter
  • Training
  • FAQs
  • Webinars
  • How-to videos
  • Digital tools

Products and solutions

  • Product catalog
  • Energy distribution
  • Cable management 
  • Wiring accessories and building automation
  • Security
  • Project references

Who are we?

Your reli­able partner for inte­l­li­gent solut­ions. Hager Middle East is your provider of solut­ions and services for elect­rical instal­lat­ions in resid­e­ntial and comme­rcial segments. Based in Dubai (United Arab Emirates), we have regi­onal offices in Kingdom of Saudi Arabia and Qatar, alon­gside repre­s­e­ntative in Oman. Since 1997, we work on better products and inno­vative techn­o­logies making your work easier and deliver strong techn­ical support and expe­rtise in the region.

Hager Middle East is a member of Hager Group, a family business  based in Blie­s­kastel, Germany since 1955. World­wide, Hager group gene­rates a turn­over of 2 billion euros, and more than 6% is rein­vested in rese­arch and deve­l­o­pment. 

More about us & Working with us: Follow us on LinkedIn

Follow us !

  • Cookies
  • Privacy
  • Hagergroup
  • Report a vulnerability

©Ha­ger Group