![](https://hager.com/middle-east/products/static/version1721311119/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
SCHUKO soc.out.hinged cover surf.-mtd,identical lockings,enhncd contact prot.,W1 47893505
EAN-Nr.
4011334395201
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Designaccording to DIN 49440
-
Fixing modesurface-mounting
Configuration
-
Hollow baseample room for wiring under the bases of the inserts
-
Number of modules1
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Frequency50/60 Hz
-
Rated current16 A
Electric current
-
Rated current16 A
Dimensions
-
Installation depth, flush-mounted boxes0 mm
-
Height76 mm
-
Width76 mm
Cover, door
-
Hinged coverswith hinged cover that falls back, manual clip-in
Materials
-
Colourdark grey
-
RAL colourRAL 7011 - Iron grey
-
Materialthermoplastic
-
Surface appearancematt
-
Metallic colourNo
Connection
-
Conductor cross-section1…2.5 mm²
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Type of connectionwith plug-in terminals
Cable
-
Wirewith one entry for 2 cables and one entry for cable and tube
Equipment
-
Sealingwith full-face sealing on the rear side of housing for cable entry and surface adjustment on the backside
Use
-
Differentiation characteristic 1 - Saleswith labelling field
-
Differentiation characteristic 3 - Salesenhanced contact protection
Safety
-
IK protection code against mecanical impacts05
-
Protection index IPIP55
-
REACH conformYes
-
RoHS conformYes
-
ProtectionEnhanced contact protection
-
Keywith 2 keys
-
With enhanced contact protectionNo
Use conditions
-
Operating temperature-15…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageSurface-mounted wet-room installation
-
Main design lineBerker W.1
Instructions
-
Information textLabelling field height arranged for P-touch strips 12 mm. ; Spare keys and other closures (max. 24) on request. ; Hinged cover springs made of stainless steel, pins of quick-release lock made of ZAMAK
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Product declaration
EU Declaration of conformity for 47893505
PDF164 KB -
Product ROHS
Pollutant guidelines for 47893505
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 47893505
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation