SCHUKO soc.out. hinged cover surf.-mtd, enhncd contact prot., W.1, grey matt 47633505
EAN-Nr.
4011334395072
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Architecture
-
Designaccording to DIN 49440
Configuration
-
Hollow baseample room for wiring under the bases of the inserts
Main electrical features
-
Rated voltage250 V AC
-
Rated current16 A
Cover, door
-
Hinged coverswith hinged cover that falls back, manual clip-in
-
CoverComplete housing
Connection
-
Connection terminalsaccording to IEC 60884-1
-
Connection terminalsaccording to VDE 0620-1
-
Terminalwith Wago clip-in 2-wire connection terminal for wiring ; with two clip-in places for Wago 2-wire connection terminals in the housing floor
-
Type of connectionwith plug-in terminals
Cable
-
Wirewith one entry for 2 cables and one entry for cable and tube
Equipment
-
Sealingwith full-face sealing on the rear side of housing for cable entry and surface adjustment on the backside
Use
-
Differentiation characteristic 2 - Saleswith enhanced touch protection
Safety
-
Protection index IPIP55
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
-
With enhanced contact protectionYes
Use conditions
-
Operating temperature-15…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageSurface-mounted wet-room installation
-
Main design lineBerker W.1
Instructions
-
Information textHinged cover springs made of stainless steel, pins of quick-release lock made of ZAMAK
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Product declaration
EU Declaration of conformity for 47633505
PDF114 KBEU Declaration of conformity for 47633505
PDF164 KB -
Product ROHS
Pollutant guidelines for 47633505
RoHS-declaration 2023-10-20 (english)
PDF33 KBPollutant guidelines for 47633505
REACH-declaration 2023-10-20 (english)
PDF32 KB
More documentation