Rot. switch f. blinds 1pole centre plate, rot. knobs, 1930/glass, p.white gl. 3811
EAN-Nr.
4011334024521
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
This product is now obsolete. However, this page remains available for information purposes.
Technical characteristics
Architecture
-
Type of control unitRotative
Functions
-
Functionwith push lock function
Configuration
-
Switch modewith neutral position
Main electrical features
-
Nominal voltage250 V
-
Rated voltage250 V AC
-
Rated current10 A
Electric current
-
Switching current10 A
Dimensions
-
Depth56.2 mm
Materials
-
Colour of design linepolar white
-
Colourpolarwhite
-
Colourwhite
-
RAL colourRAL 9010 - Pure white
-
MaterialPlastic/metal
-
Surface appearanceglossy
Installation, mounting
-
Installation modefor screw fastening
Connection
-
Type of connectionwith screw terminals
Use
-
Differentiation characteristic 2 - SalesRotary knobs
Safety
-
Protection index IPIP20
Identification
-
Main design lineSerie 1930/Glas
-
Secondary design line(s)Serie 1930 ; Serie 1930 Porzellan Made by Rosenthal ; Serie Glass ; Series R.classic