![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
COVERPLATE AS BRONZE 3313070001
EAN-Nr.
4011334423515
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Architecture
-
Fixing modeflush-mounting
Main electrical features
-
Frequency- Hz
Materials
-
Colour of design linelight bronze
-
Material / workmanshipaluminium lacquered
-
MaterialAluminium
-
Surface appearancematt
Identification
-
Main design lineBerker Arsys
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 3313070001
Declaration
PDF152 KBEU Declaration of conformity for 3313070001
PDF205 KB -
Product ROHS
Pollutant guidelines for 3313070001
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 3313070001
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation