Rotary Potentiometer DALI, House Electronics 2897

EAN-Nr.
4011334275510
Packaging
1 piece

This product is now obsolete. However, this page remains available for information purposes.


Technical characteristics

Architecture
  • Type of control unit
    Push & rotative
Functions
  • Switching
    for switching and controlling electr. ballasts and Tronic transformer with DALI/DSI interface
Controls and indicators
  • Operation
    with soft-lock
Main electrical features
  • Nominal voltage
    16 V
  • Frequency
    - Hz
Voltage
  • DALI voltage
    16 V DC (9,5 … 22,5 V=)
Fuse
  • Fine-wire fuse
    F 0.5 H 250 V
  • Fuse
    short-circuit and overload proof (fine-wire fuse), with spare fuse
Dimensions
  • Axis dimension Ø
    4 mm
Power
  • Current consumption
    < 2 mA
Power supply
  • Power supply required to DALI specifications
    DIN IEC 60929 required
Connection
  • Quantity of DALI devices
    max. 64
  • Type of connection
    with screw terminals
Cable
  • DALI cable length at 1.5 mm²
    max. 200 m
Settings
  • Setting
    basic brightness programmable
Equipment
  • Control
    for wiring in parallel (last potentiometer setting applicable)
  • Switches / socket outlets
    with on/off pressure switch
Use
  • Differentiation characteristic 3 - Sales
    with soft-lock
Identification
  • Application, usage
    Light control
  • Main design line
    Light control
Instructions
  • Information text
    Possible to change fuse without removing cover. Not suitable for combining with other DALI sensors or central units.