![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Loudspeaker Q.x alu velvety lacquered 28826084
EAN-Nr.
4011334446859
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Configuration
-
Pre-assembledconfectioned, with 2-core, double-insulated, flexible cable
Dimensions
-
Insertion depth35 mm
Frequency
-
Frequency response (-3 dB)170…18000 Hz
Power
-
Nominal/music power handling3/4 W
Resistance
-
Impedance4 Ω
Materials
-
Colour of design linealuminium
-
Colouraluminium
-
RAL colourRAL 9006 - White aluminium
-
MaterialMixed materials
-
Surface appearancevelvety
Installation, mounting
-
Installation modewithout spreader claws
Connection
-
Conductor cross-section (flexible)0.5 mm²
Cable
-
Pre-assembled cable≈ 25 cm
Identification
-
Main design lineBerker Q.1/Q.3/Q.7/Q.9
-
Secondary design line(s)Berker Q.1 ; Berker Q.3 ; Berker Q.7 ; Berker Q.9
Downloads
-
Product image
-
Product declaration
EU Declaration of conformity for 28826084
Declaration of Conformity
PDF272 KBEU Declaration of conformity for 28826084
Declaration of Conformity
PDF275 KB -
Product ROHS
Pollutant guidelines for 28826084
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 28826084
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation