kallystx Ceiling loudspeaker 2" WUZ672
EAN-Nr.
3250617029834
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Functions
-
Loudness controlNo
Main electrical features
-
Frequency120-20000 Hz
Dimensions
-
Insertion depth35 mm
-
Depth of installed product29 mm
-
Internal depth29 mm
-
Installation opening Ø68 mm
-
Recommended installation height2.4…4 m
-
Installation wall thickness15 mm
-
Loudspeaker chassis Ø51 mm
Frequency
-
Frequency range audio200 Hz…16 kHz
-
Frequency band200 / 16000 Hz
-
Frequency response (-3 dB)200…16000 Hz
Power
-
Nominal/music power handling3/4 W
Resistance
-
Impedance20 Ω
Detection
-
- at 1 kHz180 °
-
- at 4 kHz120 °
-
- at 8 kHz140 °
Materials
-
Colourwhite
Installation, mounting
-
Built-inYes
-
Mounting MethodSurface
-
Installation modewith spring mechanism for ceiling installation
Connection
-
Conductor cross-section (flexible)max. 1.5 mm²
-
Type of connectionwith screw terminal
Equipment
-
Sound pressure level 1 W/1 m82 dB
-
Sound pressure level at rated power87 dB
Standards
-
ApprovalsCE
Identification
-
Main design lineCommunication technology
Instructions
-
Information textHousing screws made of stainless steel.
Downloads
-
Product image
-
Instruction manual
Instruction manuals for WUZ672
Haut-parleur de plafond WUZ671, WUZ672
PDF368 KB -
Declaration of conformity
EU Declaration of conformity for WUZ672
PDF79 KB
More documentation