Handsender für B. IQ IR Tastsensor 3 Kanal x 8 Tasten 2779
EAN-Nr.
4011334259596
Packaging
1 piece
Login to create a product list
You need to be logged into your myHager account to create product lists
The product is unfortunately no longer available.
Technical characteristics
Compatibility
-
Suitable for indication elementNo
Controls and indicators
-
Button / push-buttonwith 3 channel group buttons A, B, C ; with 8 channel buttons (on/off; dimmer)
-
Hand remote controelYes
-
Window transmitterNo
Connectivity
-
Encodingwith child lock
-
Transmission modeInfrared
Dimensions
-
Length192 mm
-
Height55 mm
-
Width192 mm
Length
-
Maximum connection distance between receiver and transmitter10m
Reach distance
-
IR range≈ 10 m
Battery
-
Battery service life [years]≈ 3
Detection
-
IRRC5 code
Materials
-
Colour independent of design linesanthracite
LED control
-
LEDwith 3 channel group LEDs (also transmission and battery status LEDs)
Equipment
-
Number of IR channels24
-
Number of channels28
Identification
-
Application, usageKNX - operating systems
-
Main design lineB.IQ
Downloads
-
Product image
-
Instruction manual
Instruction manuals for 2779
Manual for 2779 - Hand-held transmitter for B.IQ IR push-button (DE-EN-NL, 2004-05)
PDF357 KB
More documentation