![](https://hager.com/middle-east/products/static/version1718719661/frontend/Hager/deep-de/en_GB/images/loader-2.gif)
Tube entry M20 x 1.5, boltable, W.1, grey matt 18163515
EAN-Nr.
4011334390664
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Materials
-
Colouriron grey
-
RAL colourRAL 7011 - Iron grey
Cable
-
Wirefor 2 cable 3 x 1.5 ... 5 x 2.5 mm²
Equipment
-
Tubefor tubes with Ø 15.2 mm (PG 9) and M 16
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageSurface-mounted wet-room installation
-
Secondary design line(s)ACCESSORIES, Berker W.1
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Product declaration
EU Declaration of conformity for 18163515
PDF164 KBEU Declaration of conformity for 18163515
PDF80 KB -
Product ROHS
Pollutant guidelines for 18163515
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation