Cable entry for 2 cables, W.1, grey matt 18033515
EAN-Nr.
4011334390572
Packaging
10 PCEs
Login to create a product list
You need to be logged into your myHager account to create product lists
Technical characteristics
Cable
-
Wirefor 2 cable 3 x 1.5 ... 5 x 2.5 mm²
Safety
-
REACH conformYes
-
RoHS conformYes
-
Halogen freeYes
Use conditions
-
Operating temperature-40…30 °C
-
Storage/transport temperature-50…50 °C
Identification
-
Application, usageSurface-mounted wet-room installation
-
Secondary design line(s)ACCESSORIES ; Berker W.1
Downloads
-
Product image
-
Technical information
Splash-protected range W.1 - Chemical resistance (EN, 07-2021)
PDF518 KB -
Declaration of conformity
EU Declaration of conformity for 18033515
PDF164 KBEU Declaration of conformity for 18033515
PDF80 KB -
RoHS report
Pollutant guidelines for 18033515
REACH-declaration 2023-10-20 (english)
PDF32 KBPollutant guidelines for 18033515
RoHS-declaration 2023-10-20 (english)
PDF33 KB
More documentation